(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Round, Straight

Slot Pins for Inspection Jigs - Round, Straight
  • Lead Time Reduction

•Type: All-Purpose Pin
•Shape: Straight
•Head Shape: Round
•Tip Style: Straight
•Shoulder Shape: Round

  • inCAD Components
・Materials
[ M ]Material[ ! ]1[ H ]HardnessHandle Length (Z) FixedHandle Length (Z) Selectable
TypeMaterial CodeTypeMaterial Code
1045 Carbon Steel-(P   0
-0.02)
KJP
(Pg6)
KJPG
S(P   0
-0.02)
KJP
(Pg6)
KJPG
SZ
1045 Carbon Steel45HRC~SHSHZ
304 Stainless Steel-SS-
[ ! ]2 440C or 420 Stainless Steel45~50HRCSSC-

Specifications

Part Number-P-S-L-B-Z
TypeConfig.
Material Code
D
· Straight

· Stepped Straight
(Handle Length Z Fixed)
(Handle Length Z dim. Selectable)
(Handle Length Z Fixed)
(Handle Length Z Selectable)
KJP
KJP
KJP

KJPG
S
SZ
D
DZ
10L
16
12
16L
-
-
-
-
P14.50
P10.20
P8.03
P20.25


-
-


S5.00
S16.00
-
-
-
-
L10
L30
L5
L25


-
-


B10
B20

-

-

Z40

Z3
0
Pg6
2.00~3.00-0.002
-0.008
3.01~6.00-0.004-0.012
6.01~10.00-0.005-0.014
10.01~18.00-0.006-0.017
18.01~30.00-0.007-0.020
[ ! ]Handles and pins may be joined with an adhesive.
High heat and force may cause separation.
Part NumberP
0.01mm Increment
L
1mm Increment
ZM
TypeMaterial CodeDFixedSelectable
Z FixedZ Selectable
(P   0
-0.02)KJP
(Pg6)
KJPG
S
SH
SS
SSC
SZ
SHZ

82.00~ 6.00(When P<8)
5~40
(When P≥8)
5~50


For 304 Stainless Steel,
L≤Px5

For longer pins, see
>> Click here
50 *
10
20
30
40
M4
102.00~ 8.00M5
124.00~10.00
168.00~14.00
2010.00~18.00
2515.00~23.00
10L10.00~16.0030
40
12L12.00~20.00
16L16.00~25.00
20L20.00~30.00
Select Type, Material Code and D Dimension.
(For details, see ordering example.)
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only.
[ ! ]Dowel holes are not provided on products with Z=10.
[ ! ]Z dimension can be specified for Handle Length Selectable Type only.
*Z dimension 10 and 20 are only available when P≥5 and pin length L≤30.
Select Type, Material Code and D Dimension. (For details, see ordering example.)
Part Number0.01mm Increment1mm IncrementZM
TypeMaterial CodeTypeShape, Material Code Z Dim. FixedDPS (P>S)LBFixedSelectable
Z FixedZ Selectable
①Round Tipped

(S   0
-0.02)
KJP

(Sg6)
KJPG
D
DH
DS
DSC
DZ
DHZ

②Diamond-Tipped

(S   0
-0.02)
KJP


DD
DDH
82.50~ 6.002.00~ 5.505~25
When P≤3.99
L≤Px4


For 304 Stainless Steel,
L≤Px5
5~25
When S≤2.99
B≤Sx4


For 304 Stainless Steel,
B≤Sx5
50 *
10
20
30
40
M4
102.50~ 8.002.00~ 7.50M5
122.50~10.002.00~ 9.50
163.50~14.003.00~13.50
2010.00~18.005.00~17.00
2515.00~23.008.00~22.00
10L10.00~16.005.00~15.0030
40
12L12.00~20.006.00~19.00(L+B≤50)
16L16.00~25.008.00~24.00For longer pins, see
>> Click here
20L20.00~30.0010.00~29.00
[ ! ]Z dimension can be specified for Handle Length Selectable Type only.
*Z dimension 10 and 20 are available only when P≥5 and pin length (L+B)≤30 only.
[ ! ]Dowel holes are not provided on products with Z=10.
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only.
[ ! ]Thin diamond can not be specified. (For S≤8, B≤Sx3)

Alterations

[ ! ]For chains only, see >> Click here please use.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGS8-P[2-6/0.01]-L[5-40/1]
KJPGS10-P[2-8/0.01]-L[5-50/1]
KJPGS10L-P[10-16/0.01]-L[5-50/1]
KJPGS12-P[4-10/0.01]-L[5-50/1]
KJPGS12L-P[12-20/0.01]-L[5-50/1]
KJPGS16-P[8-14/0.01]-L[5-50/1]
KJPGS16L-P[16-25/0.01]-L[5-50/1]
KJPGS20-P[10-18/0.01]-L[5-50/1]
KJPGS20L-P[20-30/0.01]-L[5-50/1]
KJPGS25-P[15-23/0.01]-L[5-50/1]
KJPGSH8-P[2-6/0.01]-L[5-40/1]
KJPGSH10-P[2-8/0.01]-L[5-50/1]
KJPGSH10L-P[10-16/0.01]-L[5-50/1]
KJPGSH12-P[4-10/0.01]-L[5-50/1]
KJPGSH12L-P[12-20/0.01]-L[5-50/1]
KJPGSH16-P[8-14/0.01]-L[5-50/1]
KJPGSH16L-P[16-25/0.01]-L[5-50/1]
KJPGSH20-P[10-18/0.01]-L[5-50/1]
KJPGSH20L-P[20-30/0.01]-L[5-50/1]
KJPGSH25-P[15-23/0.01]-L[5-50/1]
KJPGSHZ8-P[2-6/0.01]-L[5-40/1]-Z[10,​20,​30,​40]
KJPGSHZ10-P[2-8/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSHZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,​40]
KJPGSHZ12-P[4-10/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSHZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,​40]
KJPGSHZ16-P[8-14/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSHZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,​40]
KJPGSHZ20-P[10-18/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSHZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,​40]
KJPGSHZ25-P[15-23/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSS8-P[2-6/0.01]-L[5-40/1]
KJPGSS10-P[2-8/0.01]-L[5-50/1]
KJPGSS12-P[4-10/0.01]-L[5-50/1]
KJPGSS16-P[8-14/0.01]-L[5-50/1]
KJPGSS20-P[10-18/0.01]-L[5-50/1]
KJPGSS25-P[15-23/0.01]-L[5-50/1]
KJPGSSC8-P[2-6/0.01]-L[5-40/1]
KJPGSSC10-P[2-8/0.01]-L[5-50/1]
KJPGSSC12-P[4-10/0.01]-L[5-50/1]
KJPGSSC16-P[8-14/0.01]-L[5-50/1]
KJPGSSC20-P[10-18/0.01]-L[5-50/1]
KJPGSSC25-P[15-23/0.01]-L[5-50/1]
KJPGSZ8-P[2-6/0.01]-L[5-40/1]-Z[10,​20,​30,​40]
KJPGSZ10-P[2-8/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSZ10L-P[10-16/0.01]-L[5-50/1]-Z[30,​40]
KJPGSZ12-P[4-10/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSZ12L-P[12-20/0.01]-L[5-50/1]-Z[30,​40]
KJPGSZ16-P[8-14/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSZ16L-P[16-25/0.01]-L[5-50/1]-Z[30,​40]
KJPGSZ20-P[10-18/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPGSZ20L-P[20-30/0.01]-L[5-50/1]-Z[30,​40]
KJPGSZ25-P[15-23/0.01]-L[5-50/1]-Z[10,​20,​30,​40]
KJPS8-P[2-6/0.01]-L[5-40/1]
KJPS10-P[2-8/0.01]-L[5-50/1]
KJPS10L-P[10-16/0.01]-L[5-50/1]
KJPS12-P[4-10/0.01]-L[5-50/1]
KJPS12L-P[12-20/0.01]-L[5-50/1]
KJPS16-P[8-14/0.01]-L[5-50/1]
KJPS16L-P[16-25/0.01]-L[5-50/1]
KJPS20-P[10-18/0.01]-L[5-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Handle Length Selection Large Head/ Small Head Insertion part P dimension tolerance Outer Diameter D
(φ)
Handle Length
(mm)
Handle Length Z
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg6850-5 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg61050-5 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Headg61050-5 ~ 5010 ~ 16
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg61250-5 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Headg61250-5 ~ 5012 ~ 20
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg61650-5 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Headg61650-5 ~ 5016 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg62050-5 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Headg62050-5 ~ 5020 ~ 30
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Headg62550-5 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg6850-5 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg61050-5 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedLarge Headg61050-5 ~ 5010 ~ 16
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg61250-5 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedLarge Headg61250-5 ~ 5012 ~ 20
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg61650-5 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedLarge Headg61650-5 ~ 5016 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg62050-5 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedLarge Headg62050-5 ~ 5020 ~ 30
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~FixedSmall Headg62550-5 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg68-10 ~ 405 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg610-10 ~ 405 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableLarge Headg610-30 ~ 405 ~ 5010 ~ 16
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg612-10 ~ 405 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableLarge Headg612-30 ~ 405 ~ 5012 ~ 20
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg616-10 ~ 405 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableLarge Headg616-30 ~ 405 ~ 5016 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg620-10 ~ 405 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableLarge Headg620-30 ~ 405 ~ 5020 ~ 30
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~ConfigurableSmall Headg625-10 ~ 405 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg6850-5 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg61050-5 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg61250-5 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg61650-5 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg62050-5 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10-Not HardenedFixedSmall Headg62550-5 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg6850-5 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg61050-5 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg61250-5 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg61650-5 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg62050-5 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCFixedSmall Headg62550-5 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg68-10 ~ 405 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg610-10 ~ 405 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableLarge Headg610-30 ~ 405 ~ 5010 ~ 16
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg612-10 ~ 405 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableLarge Headg612-30 ~ 405 ~ 5012 ~ 20
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg616-10 ~ 405 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableLarge Headg616-30 ~ 405 ~ 5016 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg620-10 ~ 405 ~ 5010 ~ 18
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableLarge Headg620-30 ~ 405 ~ 5020 ~ 30
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedConfigurableSmall Headg625-10 ~ 405 ~ 5015 ~ 23
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Head0/-0.02850-5 ~ 402 ~ 6
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Head0/-0.021050-5 ~ 502 ~ 8
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Head0/-0.021050-5 ~ 5010 ~ 16
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Head0/-0.021250-5 ~ 504 ~ 10
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Head0/-0.021250-5 ~ 5012 ~ 20
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Head0/-0.021650-5 ~ 508 ~ 14
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedLarge Head0/-0.021650-5 ~ 5016 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedFixedSmall Head0/-0.022050-5 ~ 5010 ~ 18

Loading...

Example

 

Basic Information

Type Plug Pin Shape Straight Head Shape Round shape
Tip Style Straight Shoulder Shape Round shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.