(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Straight Hole Type

Bushings for Inspection Jigs - Straight Hole Type
  • Volume Discount

•Shape: Straight
•Hole Shape: Round
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap

  • inCAD Components
Bushings for Inspection Jigs - Straight Hole Type:Related Image
・Materials
 [ M ]Material[ H ]Hardness[ S ]
Surface Treatment
①P, L Selectable②P, L Configurable
TypeMaterial CodeTypeMaterial Code
Standard
Type

(D   0
-0.02)
SKS93 Tool Steel (JIS) Equivalent (Raw Material)--(P+0.03
+0.01)
KJB
(PH7)
KJBH
-(P+0.03
+0.01)
KJB
(PH7)
KJBH
SN
SKS93 Tool Steel (JIS) Equivalent50~60HRC-AS
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel Plating-SM
304 Stainless Steel---SS
440C or 420 Stainless Steel45~50HRC--SSC
Press Fit
Type
(Dp6)
SKS93 Tool Steel (JIS) Equivalent50~60HRC--(P+0.03
+0.01)
KJBP
(PH7)
KJBPH
S
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingSM
304 Stainless Steel--SS
440C or 420 Stainless Steel45~50HRC-SSC
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-L
TypeMaterial CodeD
KJB
KJB
A
S
16
10
-
-
P12
P3.97
-
-
L15
L10
PH7
2.00~ 3.00+0.001
0
3.01~ 6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~30.00+0.021
0
30.01~32.00+0.025
0
■①P, L Selectable: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberPLR
TypeMaterial CodeD

(P+0.03
+0.01)
KJB
A103101.0
41015
51015
610150.5
815
126152.0
815200.5
1015
161015202.0
1215200.5

Part NumberPLR
TypeMaterial CodeD
(PH7)
KJBH
A10410151.0
515
6150.5
126152.0
815200.5
168202.0
101520
1320250.5
■②P, L Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
R
TypeMaterial CodeD
StandardPress Fit

SN
S
SM
SS
[ ! ]3
SSC

S
SM
SS
[ ! ]3
SSC
82.00~ 6.005~40

When P<5
L≤Px4
When P≥5
L≤Px3
1.0
Standard Type102.00~ 8.00
(P+0.03
+0.01)
(PH7)124.00~10.002.0
KJBKJBH168.00~14.00
Press Fit Type2010.00~18.00
(P+0.03
+0.01)
(PH7)2515.00~23.00
KJBPKJBPH30[ ! ]420.00~27.00
35[ ! ]425.00~32.00
[ ! ]3 For 304 Stainless Steel, there must be a 2mm or greater wall thickness {(D-P)/2≥2}. [ ! ]4 D=30 and 35 are applicable to SKS93 Tool Steel (JIS) (except electroless nickel plating) only.

Alterations

Bushings for Inspection Jigs - Straight Hole Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBA10-P3-L10
KJBA10-P4-L10
KJBA10-P4-L15
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L10
KJBA10-P6-L15
KJBA10-P8-L15
KJBA12-P6-L15
KJBA12-P8-L15
KJBA12-P8-L20
KJBA12-P10-L15
KJBA16-P10-L15
KJBA16-P10-L20
KJBA16-P12-L15
KJBA16-P12-L20
KJBHA10-P4-L10
KJBHA10-P4-L15
KJBHA10-P5-L15
KJBHA10-P6-L15
KJBHA12-P6-L15
KJBHA12-P8-L15
KJBHA12-P8-L20
KJBHA16-P8-L20
KJBHA16-P10-L15
KJBHA16-P10-L20
KJBHA16-P13-L20
KJBHA16-P13-L25
KJBHS8-P[2-6/0.01]-L[5-40/1]
KJBHS10-P[2-8/0.01]-L[5-40/1]
KJBHS12-P[4-10/0.01]-L[5-40/1]
KJBHS16-P[8-14/0.01]-L[5-40/1]
KJBHS20-P[10-18/0.01]-L[5-40/1]
KJBHS25-P[15-23/0.01]-L[5-40/1]
KJBHS30-P[20-27/0.01]-L[5-40/1]
KJBHS35-P[25-32/0.01]-L[5-40/1]
KJBHSM8-P[2-6/0.01]-L[5-40/1]
KJBHSM10-P[2-8/0.01]-L[5-40/1]
KJBHSM12-P[4-10/0.01]-L[5-40/1]
KJBHSM16-P[8-14/0.01]-L[5-40/1]
KJBHSM20-P[10-18/0.01]-L[5-40/1]
KJBHSM25-P[15-23/0.01]-L[5-40/1]
KJBHSN8-P[2-6/0.01]-L[5-40/1]
KJBHSN10-P[2-8/0.01]-L[5-40/1]
KJBHSN12-P[4-10/0.01]-L[5-40/1]
KJBHSN16-P[8-14/0.01]-L[5-40/1]
KJBHSN20-P[10-18/0.01]-L[5-40/1]
KJBHSN25-P[15-23/0.01]-L[5-40/1]
KJBHSN30-P[20-27/0.01]-L[5-40/1]
KJBHSN35-P[25-32/0.01]-L[5-40/1]
KJBHSS8-P[2-4/0.01]-L[5-40/1]
KJBHSS10-P[2-6/0.01]-L[5-40/1]
KJBHSS12-P[4-8/0.01]-L[5-40/1]
KJBHSS16-P[8-14/0.01]-L[5-40/1]
KJBHSS20-P[10-16/0.01]-L[5-40/1]
KJBHSS25-P[15-21/0.01]-L[5-40/1]
KJBHSSC8-P[2-6/0.01]-L[5-40/1]
KJBHSSC10-P[2-8/0.01]-L[5-40/1]
KJBHSSC12-P[4-10/0.01]-L[5-40/1]
KJBHSSC16-P[8-14/0.01]-L[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Material Surface Finish Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
Full length L
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110310-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110410-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110415-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110510-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110515-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110610-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110615-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110815-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0112615-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0112815-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0112820-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.01121015-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.01161015-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.01161020-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.01161215-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.01161220-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH710410-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH710415-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH710515-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH710615-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH712615-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH712815-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH712820-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH716820-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161015-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161020-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161320-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161325-
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH782 ~ 6-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7102 ~ 8-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7124 ~ 10-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7168 ~ 14-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH72010 ~ 18-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH72515 ~ 23-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH73020 ~ 27-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH73525 ~ 32-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH782 ~ 6-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7102 ~ 8-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7124 ~ 10-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH7168 ~ 14-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH72010 ~ 18-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCP, L Configurable Standard TypeH72515 ~ 23-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH782 ~ 6-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH7102 ~ 8-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH7124 ~ 10-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH7168 ~ 14-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH72010 ~ 18-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH72515 ~ 23-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH73020 ~ 27-5 ~ 40
1 Piece(s)

10 Days or more

10StandardSteelNoNoSKS93 Tool Steel-P, L Configurable Standard TypeH73525 ~ 32-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH782 ~ 4-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH7102 ~ 6-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH7124 ~ 8-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH7168 ~ 14-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH72010 ~ 16-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-P, L Configurable Standard TypeH72515 ~ 21-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCP, L Configurable Standard TypeH782 ~ 6-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCP, L Configurable Standard TypeH7102 ~ 8-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCP, L Configurable Standard TypeH7124 ~ 10-5 ~ 40
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCP, L Configurable Standard TypeH7168 ~ 14-5 ~ 40

Loading...

 

Basic Information

Basic Shape Straight Inner Hole Type Straight Hole Shape Round shape
No Tap or Tapped Without Tap

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.