(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Hole Shape: Round
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: No Tap
•Hardness: 50 - 60 HRC
Part Number
Configured Part Number is shown.
[ M ] Material | [ H ] Hardness | [ S ] Surface Treatment | ①Straight | ②Shouldered, T Dimension Selectable | ③Shouldered, T, H Dimension Configurable | ||||
Type | Material Code | Type | Material Code | Type | Material Code | ||||
Standard Type (D 0 -0.02) | SKS93 Tool Steel (JIS) Equivalent | 50~60HRC | - | (S+0.03 +0.01) KJB (SH7) KJBH | D | (S+0.03 +0.01) KJB (SH7) KJBH | DT | (S+0.03 +0.01) KJBF (SH7) KJBFH | D |
SKS93 Tool Steel (JIS) Equivalent | 50~60HRC | Electroless Nickel Plating | DM | - | - | ||||
304 Stainless Steel | - | - | DS | - | - | ||||
Press Fit Type (Dp6) | SKS93 Tool Steel (JIS) Equivalent | 50~60HRC | - | - | - | (S+0.03 +0.01) KJBP (SH7) KJBPH | DT | (SH7) KJBPFH | D |
304 Stainless Steel | - | - | - | DTS | - |
Part Number | - | P | - | S | - | L | - | B | - | T | - | H |
KJBDT12 KJBFD12 | - - | P8.00 P8.00 | - - | S4.00 S4.00 | - - | L10 L10 | - - | B5 B5 | - - | T3 T3.5 | - | H15 |
S | H7 |
3.00~6.00 | +0.012 0 |
6.01~10.00 | +0.015 0 |
10.01~18.00 | +0.018 0 |
18.01~21.00 | +0.021 0 |
Part Number | All Types | ②T Selectable Type only | ③T, H Dimension Configurable Type only | ||||||||||||||
Type | Material Code | D | 0.01mm Increment | 1mm Increment | R | T±0.05 | H | T ±0.01 Specify 0.1mm Increment | H 1mm Increment | ||||||||
Straight | T | T, H Configurable | P | S | L | B | |||||||||||
(Standard) (Press Fit) | KJB KJBH KJBP KJBPH | KJBF KJBFH KJBPFH | D DM DS[ ! ]3 | DT DTS[ ! ]3 | D | 8 | 4.00~ 6.00 | 3.00~ 5.00 | 3~25 L≤Px3 No R for L3 and L4. | 5~25 When S≤3.59 B≤Sx2.5 When S≥3.60 B≤Sx3 | 1.0 | 2 | 3 | 5 | D+4 | 2.0~5.5 | 10~14 |
10 | 4.00~ 8.00 | 3.00~ 7.00 | 2.0 | 12~17 | |||||||||||||
12 | 5.00~10.00 | 3.00~ 9.00 | 14~20 | ||||||||||||||
16 | 8.00~14.00 | 4.00~13.00 | 18~26 | ||||||||||||||
20 | 10.00~18.00 | 6.00~17.00 | 22~37 | ||||||||||||||
25 | 15.00~23.00 | 8.00~21.00 | 27~40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KJBD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBDM25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBDS25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBDT8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBDT25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBFD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[10-14/1] |
KJBFD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[12-17/1] |
KJBFD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBFD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBFD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBFD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBFHD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[10-14/1] |
KJBFHD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[12-17/1] |
KJBFHD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBFHD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBFHD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBFHD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBHD8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBHD10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBHD12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBHD16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBHD20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBHD25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDM25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDS25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1] |
KJBHDT8-P[4-6/0.01]-S[3-5/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT10-P[4-8/0.01]-S[3-7/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT12-P[5-10/0.01]-S[3-9/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT16-P[8-14/0.01]-S[4-13/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT20-P[10-18/0.01]-S[6-17/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
KJBHDT25-P[15-23/0.01]-S[8-21/0.01]-L[3-25/1]-B[5-25/1]-T[2,3,5] |
Loading...
Inner Hole Type | 1 Tiers | Hole Shape | Round shape | No Tap or Tapped | Without Tap |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy