(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Applicalbe for objects with Large Diameters.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness |
KJPOD | 1045 Carbon Steel | - |
KJPODH | 45HRC~[ ! ]2 |
Part Number | - | P | - | S | - | L | - | B | ||
Type | D | |||||||||
KJPODH20L | - | P49.99 | - | S21.0 | - | L30 | - | B10 |
Part Number | 0.01mm Increment | 1mm Increment | |||
Type | D | P | S (P>S) | L | B |
KJPOD KJPODH | 16L | 30.00~40.00 | 10.00~30.00 | 5~40 | 5~40 |
20L | 40.00~50.00 | (L+B≤50) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KJPOD16L-P[30-40/0.01]-S[10-30/0.01]-L[5-40/1]-B[5-40/1] |
KJPOD20L-P[40-50/0.01]-S[10-30/0.01]-L[5-40/1]-B[5-40/1] |
KJPODH16L-P[30-40/0.01]-S[10-30/0.01]-L[5-40/1]-B[5-40/1] |
KJPODH20L-P[40-50/0.01]-S[10-30/0.01]-L[5-40/1]-B[5-40/1] |
Loading...
Type | Plug Pin | Shape | Stepped | Head Shape | Round shape |
---|---|---|---|---|---|
Tip Style | Straight | Shoulder Shape | Round shape | Material | 1045 Carbon Steel Equivalent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy