(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Flanged Ball Bearing - Double Shielded, Greased, Dust Resistant (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Inner and Outer Ring | Shield | Rolling Element | Retainer | |
[ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ M ]Material |
440C Stainless Steel | 57~63HRC | 304 Stainless Steel | 440C Stainless Steel | *304 Stainless Steel |
Part Number |
SFLC623ZZ |
Part Number | d | D | B | D1 | C | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | ||
Cr (Dynamic) N | Cor (Static) N | Ds (min) | R (max) | |||||||||
SFLC673ZZ | 3 | 6 | 2.5 | 7.2 | 0.6 | 0.1 | 177 | 59 | 71000 | 3.6 | 0.08 | 0.33 |
SFLC683ZZ | 7 | 3 | 8.1 | 0.8 | 331 | 104 | 63000 | 3.9 | 0.1 | 0.53 | ||
SFLC693ZZ | 8 | 4 | 9.5 | 0.9 | 0.15 | 474 | 144 | 60000 | 4.2 | 0.15 | 0.97 | |
SFLC623ZZ | 10 | 11.5 | 1 | 536 | 175 | 50000 | 1.86 | |||||
SFLC674ZZ | 4 | 7 | 2.5 | 8.2 | 0.6 | 0.1 | 217 | 86 | 60000 | 4.6 | 0.08 | 0.35 |
SFLC684ZZ | 9 | 4 | 10.3 | 1 | 544 | 179 | 53000 | 5 | 0.1 | 1.14 | ||
SFLC694ZZ | 11 | 12.5 | 0.15 | 545 | 182 | 48000 | 5.2 | 0.15 | 1.96 | |||
SFLC624ZZ | 13 | 5 | 15 | 0.2 | 1105 | 388 | 40000 | 5.6 | 0.2 | 3.53 | ||
SFLC675ZZ | 5 | 8 | 2.5 | 9.2 | 0.6 | 0.1 | 185 | 72 | 53000 | 5.6 | 0.08 | 0.41 |
SFLC685ZZ | 11 | 5 | 12.5 | 1 | 0.15 | 607 | 225 | 45000 | 6.2 | 0.15 | 2.18 | |
SFLC695ZZ | 13 | 4 | 15 | 0.2 | 915 | 344 | 43000 | 6.6 | 0.2 | 2.84 | ||
SFLC605ZZ | 14 | 5 | 16 | 1105 | 404 | 40000 | 3.85 | |||||
SFLC625ZZ | 16 | 18 | 0.3 | 1470 | 536 | 36000 | 7 | 0.3 | 5.3 | |||
SFLC676ZZ | 6 | 10 | 3 | 11.2 | 0.6 | 0.1 | 421 | 174 | 45000 | 6.6 | 0.1 | 0.77 |
SFLC686ZZ | 13 | 5 | 15 | 1.1 | 0.15 | 918 | 352 | 40000 | 7 | 0.15 | 3.04 | |
SFLC696ZZ | 15 | 17 | 1.2 | 0.2 | 1139 | 418 | 40000 | 7.6 | 0.2 | 4.26 | ||
SFLC606ZZ | 17 | 6 | 19 | 0.3 | 1921 | 668 | 38000 | 8 | 0.3 | 6.61 | ||
SFLC626ZZ | 19 | 22 | 1.5 | 1986 | 708 | 32000 | 9.09 | |||||
SFLC678ZZ | 8 | 12 | 3.5 | 13.6 | 0.8 | 0.1 | 462 | 219 | 40000 | 8.8 | 0.1 | 1.15 |
SFLC688ZZ | 16 | 5 | 18 | 1.1 | 0.2 | 1368 | 568 | 36000 | 9.6 | 0.2 | 4.47 | |
SFLC698ZZ | 19 | 6 | 22 | 1.5 | 0.3 | 1901 | 728 | 36000 | 10 | 0.3 | 8.3 | |
SFLC608ZZ | 22 | 7 | 25 | 2799 | 1103 | 34000 | 13 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Ball | Inner/Outer Ring Material | 440C Stainless Steel | Bearing Style | Double Shielded |
---|---|---|---|---|---|
Outer Ring Shape | Flanged | Precision | Class 0 | Specifications, Environment | Standard |
Load Direction | Radial | Number of Raceway Ring Rows | Single Track | Size Standards | Metric Series |
Rolling Element Material | 440C Stainless Steel | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy