(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Ball
•Bearing Style : Rubber Seal Type
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Non-Contact Sealed or Contact Sealed (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
B6002VV B6902DDU |
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | |||||
Non-Contact Sealed | Contact Sealed | Cr (Dynamic) kN | Cor (Static) kN | Ds | dh (max) | R (max) | |||||||
(min) | (max) | ||||||||||||
B6800VV | B6800DDU | 10 | 19 | 5 | 0.3 | 1.72 | 0.84 | 24000 | 12 | 12 | 17 | 0.3 | 5 |
B6900VV | B6900DDU | 22 | 6 | 2.7 | 1.27 | 22000 | 12.5 | 20 | 9 | ||||
B6000VV | B6000DDU | 26 | 8 | 4.55 | 1.96 | 22000 | 12.5 | 24 | 18 | ||||
B6200VV | B6200DDU | 30 | 9 | 0.6 | 5.1 | 2.39 | 18000 | 14 | 16 | 26 | 0.6 | 32 | |
B6300VV | B6300DDU | 35 | 11 | 8.1 | 3.45 | 17000 | 16.5 | 31 | 52 | ||||
B6801VV | B6801DDU | 12 | 21 | 5 | 0.3 | 1.92 | 1.04 | 20000 | 14 | 19 | 0.3 | 6 | |
B6901VV | B6901DDU | 24 | 6 | 2.89 | 1.46 | 20000 | 14.5 | 22 | 10 | ||||
B6001VV | B6001DDU | 28 | 8 | 5.1 | 2.37 | 18000 | 15.5 | 26 | 22 | ||||
B6201VV | B6201DDU | 32 | 10 | 0.6 | 6.1 | 2.75 | 17000 | 16 | 17 | 28 | 0.6 | 37 | |
B6301VV | B6301DDU | 37 | 12 | 1 | 9.7 | 4.2 | 16000 | 17 | 18 | 32 | 1 | 60 | |
B6802VV | B6802DDU | 15 | 24 | 5 | 0.3 | 2.07 | 1.26 | 17000 | 17 | 22 | 0.3 | 7 | |
B6902VV | B6902DDU | 28 | 7 | 3.65 | 2 | 17 | 26 | 15 | |||||
B6002VV | B6002DDU | 32 | 9 | 5.6 | 2.83 | 15000 | 19 | 30 | 31 | ||||
B6202VV | B6202DDU | 35 | 11 | 0.6 | 7.65 | 3.6 | 14000 | 19 | 20.5 | 31 | 0.6 | 45 | |
B6302VV | B6302DDU | 42 | 13 | 1 | 11.4 | 5.45 | 13000 | 20 | 22.5 | 37 | 1 | 83 | |
B6803VV | B6803DDU | 17 | 26 | 5 | 0.3 | 2.63 | 1.57 | 15000 | 19 | 19 | 24 | 0.3 | 7 |
B6903VV | B6903DDU | 30 | 7 | 4.6 | 2.55 | 19.5 | 28 | 19 | |||||
B6003VV | B6003DDU | 35 | 10 | 6 | 3.25 | 13000 | 21.5 | 33 | 41 | ||||
B6203VV | B6203DDU | 40 | 12 | 0.6 | 9.55 | 4.6 | 12000 | 21 | 23.5 | 36 | 0.6 | 67 | |
B6303VV | B6303DDU | 47 | 14 | 1 | 13.6 | 6.65 | 11000 | 22 | 25.5 | 42 | 1 | 113 | |
B6804VV | B6804DDU | 20 | 32 | 7 | 0.3 | 4 | 2.47 | 13000 | 22 | 30 | 0.3 | 17 | |
B6904VV | B6904DDU | 37 | 9 | 6.4 | 3.7 | 12000 | 24 | 35 | 37 | ||||
B6004VV | B6004DDU | 42 | 12 | 0.6 | 9.4 | 5 | 11000 | 24 | 25.5 | 38 | 0.6 | 68 | |
B6204VV | B6204DDU | 47 | 14 | 1 | 12.8 | 6.6 | 25 | 26.5 | 42 | 1 | 107 | ||
B6304VV | B6304DDU | 52 | 15 | 1.1 | 15.9 | 7.9 | 10000 | 26.5 | 28 | 45.5 | 145 | ||
B6805VV | B6805DDU | 25 | 37 | 7 | 0.3 | 4.5 | 3.15 | 27 | 27 | 35 | 0.3 | 21 | |
B6905VV | B6905DDU | 42 | 9 | 7.05 | 4.55 | 28.5 | 40 | 42 | |||||
B6005VV | B6005DDU | 47 | 12 | 0.6 | 10.1 | 5.85 | 9500 | 29 | 30 | 43 | 0.6 | 79 | |
B6205VV | B6205DDU | 52 | 15 | 1 | 14 | 7.85 | 9000 | 30 | 32 | 47 | 1 | 129 | |
B6305VV | B6305DDU | 62 | 17 | 1.1 | 20.6 | 11.2 | 8000 | 31.5 | 36 | 55.5 | 235 | ||
B6806VV | B6806DDU | 30 | 42 | 7 | 0.3 | 4.7 | 3.65 | 9000 | 32 | 32 | 40 | 0.3 | 24 |
B6906VV | B6906DDU | 47 | 9 | 7.25 | 5 | 8500 | 34 | 45 | 52 | ||||
B6006VV | B6006DDU | 55 | 13 | 1 | 13.2 | 8.3 | 8000 | 35 | 36.5 | 50 | 1 | 116 | |
B6206VV | B6206DDU | 62 | 16 | 19.5 | 11.3 | 7500 | 38.5 | 57 | 199 | ||||
B6907VV | B6907DDU | 35 | 55 | 10 | 0.6 | 10.6 | 7.25 | 39 | 39 | 51 | 0.6 | 75 | |
B6007VV | B6007DDU | 62 | 14 | 1 | 16 | 10.3 | 6700 | 40 | 41.5 | 57 | 1 | 151 | |
B6207VV | B6207DDU | 72 | 17 | 1.1 | 25.7 | 15.3 | 6300 | 41.5 | 44.5 | 65.5 | 284 | ||
B6307VV | B6307DDU | 80 | 21 | 1.5 | 33.5 | 19.2 | 6000 | 43 | 47 | 72 | 1.5 | 464 | |
B6908VV | B6908DDU | 40 | 62 | 12 | 0.6 | 13.7 | 10 | 6300 | 44 | 46 | 58 | 0.6 | 112 |
B6008VV | B6008DDU | 68 | 15 | 1 | 16.8 | 11.5 | 6000 | 45 | 47.5 | 63 | 1 | 190 | |
B6208VV | B6208DDU | 80 | 18 | 1.1 | 29.1 | 17.9 | 5600 | 46.5 | 50.5 | 73.5 | 366 | ||
B6909VV | B6909DDU | 45 | 68 | 12 | 0.6 | 14.1 | 10.9 | 49 | 50 | 64 | 0.6 | 126 | |
B6009VV | B6009DDU | 75 | 16 | 1 | 20.9 | 15.2 | 5300 | 50 | 53.5 | 70 | 1 | 241 | |
B6209VV | B6209DDU | 85 | 19 | 1.1 | 31.5 | 20.4 | 51.5 | 55.5 | 78.5 | 420 | |||
B6910VV | B6910DDU | 50 | 72 | 12 | 0.6 | 14.5 | 11.7 | 54 | 55 | 68 | 0.6 | 135 | |
B6010VV | B6010DDU | 80 | 16 | 1 | 21.8 | 16.6 | 4800 | 55 | 58.5 | 75 | 1 | 261 | |
B6210VV | B6210DDU | 90 | 20 | 1.1 | 35 | 23.2 | 56.5 | 60 | 83.5 | 459 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Ball | Inner/Outer Ring Material | 52100 Bearing Steel | Bearing Style | Rubber Seal Type |
---|---|---|---|---|---|
Outer Ring Shape | Standard | Precision | Class 0 | Specifications, Environment | Standard / Dust Resistant |
Load Direction | Radial | Number of Raceway Ring Rows | Single Track | Size Standards | Metric Series |
Rolling Element Material | 52100 Bearing Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy