(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Ball Bearing - Single Row, Inch, ER Series

Insert Ball Bearing - Single Row, Inch, ER Series

Features:

• Exclusive, Heavy Duty “DL” Seal:

• Two Lubrication holes allow for regreasing:

• Two Knurled Cup point set screws offer excellent resistance to loosening under vibratory conditions:

• Fully ground, SAE 52100 chrome alloy steel races:

• Black oxide finish provides added corrosion resistance

PDF

Part Number

Configured Part Number is shown.



Part Number
ER10
ER12
ER16
ER19
ER20
ER23
ER24
ER31
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

16 (5/8")47 (1-27/32")31.8 (1-1/4")658412722
1 Piece(s)

9 Days

19.1 (3/4")47 (1-27/32")31.8 (1-1/4")658412722
1 Piece(s)

9 Days

25.4 (1")52.1 (2-3/64")35.1 (1-3/8")787413990
1 Piece(s)

9 Days

30.2 (1-3/16")62 (2-7/16")38.1 (1-1/2")1127719395
1 Piece(s)

9 Days

31.8 (1-1/4")72.4 (2-27/32")42.2 (1-21/32")1534725600
1 Piece(s)

9 Days

36.6 (1-7/16")72.4 (2-27/32")42.2 (1-21/32")1534725600
1 Piece(s)

9 Days

38.1 (1-1/2")79.5 (3-1/8")49.3 (1-15/16")1790529070
1 Piece(s)

9 Days

49.3 (1-15/16")90.2 (3-35/64")52.1 (2-3/64")2335435141
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Load Direction Radial
Number of Raceway Ring Rows Single Track Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support