(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplified Slide Rails - Stainless Steel, Load Rating 380 to 460 N (Part Numbers)


[ ! ]For installation of rails, use Hex Socket Extra Low Head Cap Screw (>> Click here).
・Materials
TypePart[ M ]Material
Set (Slider 1 pc. + Rail 1 pc.)Rail
Standard TypeWith Lock
No StopperKSRKSRCKSRRSlider304 Stainless Steel
Rail304 Stainless Steel
With StopperKSRSTKSRCST-StopperMC Nylon
Clamp Screw304 Stainless Steel

Specifications

Part Number-L
KSR13
KSRST16
KSRR16
-
-
-
520 (Set)
510 (With Stopper)
630 (Rail only)
No.SliderRail
ABCDEGHIWPN(T)VBearing
1332403020131.811.83832501010.71.2Stainless Steel693ZZ Bearing
1633503828162.214.553933401513.31.5Stainless Steel623ZZ Bearing
Part NumberLMounting Hole Qty.Effective Stroke
Slider 1 pc.
Load Rating N (kgf): Slider 1 pc.Additional Slider Qty.
TypeNo.No Stopper *1With Stopper *2No StopperWith Stopper
Set
Standard Type
KSR
(With Stopper)KSRST

With Lock
KSRC
(With Stopper)KSRCST

Rail only
KSRR
1370224-380(39)--
120374391
1704124891~31~2
22051741391~41~3
27062241891~51~4
32072742391~61~5
37083242891~81~7
42093743391~91~8
470104243891~101~9
520114744391~10
57012524489
62013574539
67014624589
72015674639
77016724689
1670214-460(47)--
11035491
15049449
1905134891~2
23061741291~31~2
27072141691~41~3
31082542091~51~4
3509294249
390103342891~61~5
430113743291~71~6
470124143691~81~7
510134544091~91~8
55014494449
590155344891~101~9
630165745291~10
67017614569
71018654609
75019694649
79020734689
83021774729
87022814769
91023854809
95024894849
99025934889
103026974929
<With Lock Type>
Simply push rail side surfaces with clamp screws to hold a slider position manually.
Retaining Force (Reference Value)
133.9kg
165.2kg
[ ! ]Retaining force is the value when Tightening Torque is 0.3N·m.
* When external force more than retaining force is applied, retaining position will change.
* When installing a simplified slide rails on vertical position or slanted position, use a device to avoid a slider falling off.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSR13-[70,​120,​170,​220,​270,​320,​370,​420,​470,​520,​570,​620,​670,​720,​770]
KSR16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRC13-[70,​120,​170,​220,​270,​320,​370,​420,​470,​520,​570,​620,​670,​720,​770]
KSRC16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRCST13-[120,​170,​220,​270,​320,​370,​420,​470,​520,​570,​620,​670,​720,​770]
KSRCST16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRR13-[70,​120,​170,​220,​270,​320,​370,​420,​470,​520,​570,​620,​670,​720,​770]
KSRR16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRST13-[120,​170,​220,​270,​320,​370,​420,​470,​520,​570,​620,​670,​720,​770]
KSRST16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Rating (Table Mount) (Range)
(N)
Load Rating (Table Mount)
(N)
Overall Length L
(mm)
Height E
(mm)
Width B
(mm)
Slider (Block) Material Clamp Stopper
1 Piece(s)

8 Days or more

100.1 to 50038070 ~ 77013380304 Stainless SteelSet, StandardNone
1 Piece(s)

8 Days or more

100.1 to 50046070 ~ 103016460304 Stainless SteelSet, StandardNone
1 Piece(s)

8 Days or more

100.1 to 50038070 ~ 77013380304 Stainless SteelSet, With Clamp LockNone
1 Piece(s)

8 Days or more

100.1 to 50046070 ~ 103016460304 Stainless SteelSet, With Clamp LockNone
1 Piece(s)

8 Days or more

100.1 to 500380120 ~ 77013380304 Stainless SteelSet, With Clamp LockProvided
1 Piece(s)

8 Days or more

100.1 to 500460110 ~ 103016460304 Stainless SteelSet, With Clamp LockProvided
1 Piece(s)

8 Days or more

--70 ~ 77013380-Rail OnlyNone
1 Piece(s)

8 Days or more

--70 ~ 103016460-Rail OnlyNone
1 Piece(s)

8 Days or more

100.1 to 500380120 ~ 77013380304 Stainless SteelSet, StandardProvided
1 Piece(s)

8 Days or more

100.1 to 500460110 ~ 103016460304 Stainless SteelSet, StandardProvided

Loading...

  1. 1

More Information

 

Basic Information

Rail Material 304 Stainless Steel Rail Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.