(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Corrosion resistant because this is made of stainless steel. Applied preload narrows clearance between the rail and bearing and enables smooth driving without vibration.
Part Number
Configured Part Number is shown.
Type | Part | [ M ]Material | [ S ]Surface Treatment | |||
Set | ||||||
Slider Standard Type | Slider with Lock Type | Standard Type 1 pc. + With Lock Type 1 pc. | ||||
PLRH (Slider 1 pc.) PLR2H (Sliders 2 pcs.) | PLRC (Slider 1 pc.) PLR2C (Sliders 2 pcs.) | PLR2HC (Sliders 2 pcs.) | ① | Rail | 430 Stainless Steel | - |
② | Slider Plate | SECC | Electroless Nickel Plating | |||
③ | Bearing | 440C Stainless Steel | - | |||
④ | M3x6 Hex Socket Head Cap Screw | 302HQ Stainless Steel | - | |||
⑤ | Fall-Off Prevention Stopper | Polyacetal | - | |||
⑥ | Lock (Tip: Polyacetal) | 303 Stainless Steel | - |
Part Number | - | L |
PLRH25 PLRC25 | - - | 640 640 |
Part Number | L | No. of Mounting Holes N | Effective Stroke* | |
Type | No. | |||
Slider Standard Type PLRH (Slider 1 pc.) PLR2H (Slider 2 pcs.) Slider with Lock Type PLRC (Slider 1 pc.) PLR2C (Slider 2 pcs.) Standard Slider 1 pc. + With Lock 1 pc. PLR2HC (Slider 2 pcs.) | 25 | 160 | 2 | 88 |
240 | 3 | 168 | ||
320 | 4 | 248 | ||
400 | 5 | 328 | ||
480 | 6 | 408 | ||
560 | 7 | 488 | ||
640 | 8 | 568 | ||
720 | 9 | 648 | ||
800 | 10 | 728 | ||
880 | 11 | 808 | ||
960 | 12 | 888 | ||
1040 | 13 | 968 | ||
1200 | 15 | 1128 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PLR2C25-1040 |
PLR2C25-1200 |
PLR2C25-160 |
PLR2C25-240 |
PLR2C25-320 |
PLR2C25-400 |
PLR2C25-480 |
PLR2C25-560 |
PLR2C25-640 |
PLR2C25-720 |
PLR2C25-800 |
PLR2C25-880 |
PLR2C25-960 |
PLR2H25-1040 |
PLR2H25-1200 |
PLR2H25-160 |
PLR2H25-240 |
PLR2H25-320 |
PLR2H25-400 |
PLR2H25-480 |
PLR2H25-560 |
PLR2H25-640 |
PLR2H25-720 |
PLR2H25-800 |
PLR2H25-880 |
PLR2H25-960 |
PLR2HC25-1040 |
PLR2HC25-1200 |
PLR2HC25-160 |
PLR2HC25-240 |
PLR2HC25-320 |
PLR2HC25-400 |
PLR2HC25-480 |
PLR2HC25-560 |
PLR2HC25-640 |
PLR2HC25-720 |
PLR2HC25-800 |
PLR2HC25-880 |
PLR2HC25-960 |
PLRC25-1040 |
PLRC25-1200 |
PLRC25-160 |
PLRC25-240 |
PLRC25-320 |
PLRC25-400 |
PLRC25-480 |
PLRC25-560 |
PLRC25-640 |
PLRC25-720 |
PLRC25-800 |
PLRC25-880 |
PLRC25-960 |
PLRH25-1040 |
PLRH25-1200 |
PLRH25-160 |
PLRH25-240 |
PLRH25-320 |
PLRH25-400 |
PLRH25-480 |
PLRH25-560 |
Part Number |
---|
Loading...
Load Rating (Table Mount) (Range)(N) | 50.1 to 100 | Rail Material | 430 Stainless Steel | Load Rating (Table Mount)(N) | 80 |
---|---|---|---|---|---|
Width B(mm) | 80 | Rail Material | 0 | Stopper | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy