(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on V-Guides System - 70° Units, Double-Sided Tracks see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | |
Double Sided Tracks | MVR | 52100 Bearing Steel | Black Oxide | 58 ~ 62HRC (70° Edge) |
MVRS | 420 Stainless Steel | - | 52HRC (70° Edge) |
Part Number | - | Spec. | - | L |
MVH12 MVRS25 | - | C | - | 510 |
Part Number | L* | (W) | W1 | F | H | H1 | C | J | D | dxGxh | N | P | |
Type | No. | ||||||||||||
MVR | 12 | 120~1020 | 12 | 13.25 | 3.2 | 6.4 | 1.8 | 8.9 | 1.7 | 4 | 3.5x6.2x3.1 | 15 | 45 |
25 | 240~1140 | 25 | 26.58 | 4.93 | 10.2 | 2.5 | 15.4 | 2.6 | 6 | 5.5x10x5.1 | 30 | 90 | |
44 | 44 | 45.58 | 6.42 | 12.7 | 3 | 26.4 | 2.3 | 8 | 7x11x6.1 | 30 | 90 | ||
MVRS | 12 | 120~1020 | 12 | 12.37 | 3 | 6.2 | 1.8 | 8.5 | 1.7 | 4 | 3.5x6x3 | 15 | 45 |
25 | 240~1140 | 25 | 25.74 | 4.5 | 10 | 2.5 | 15 | 2.5 | 6 | 5.5x10x5 | 30 | 90 | |
44 | 44 | 44.74 | 6 | 12.5 | 3 | 26 | 2.5 | 8 | 7x11x6 | 30 | 90 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MVR12-[120,165,210,255,300,345,390,435,480,525,570,615,660,705,750,795,840,885,930,975,1020] |
MVR25-[240,330,420,510,600,690,780,870,960,1050,1140] |
MVR44-[240,330,420,510,600,690,780,870,960,1050,1140] |
MVRS12-[120,165,210,255,300,345,390,435,480,525,570,615,660,705,750,795,840,885,930,975,1020] |
MVRS25-[240,330,420,510,600,690,780,870,960,1050,1140] |
MVRS44-[240,330,420,510,600,690,780,870,960,1050,1140] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy