(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V-Guides System - 90° Units, Single-Sided Tracks

V-Guides System - 90° Units, Single-Sided Tracks

For complete product overview and details on V-Guides System - 90° Units, Single-Sided Tracks see the sections below:

  • inCAD Components
V Guides System Mounting Hole Type L Dimension Specified Type:Related Image
・Materials
TypeMounting Hole[ M ]Material[ H ]Hardness
BVGTNLAvailable1045 Carbon Steel Equivalent53HRC (90° Edge)
BVGTNSL420 Stainless Steel Equivalent40HRC (90° Edge)

Specifications

Part Number-L
BVGTNL1
-
640
Part NumberL
50mm Increment
E
±0.38
F
±0.38
G
±0.05
JMD
±0.05
DB1N
±1.0
P
±0.2
TypeNo.
BVGTNL
BVGTNSL
190~1790
(For L dimensions, please refer to the price list.)
11.104.750.791.573.183.542050
215.886.352.364.754.55.5
322.238.711.572.776.355.58

Alterations

V Guides System Mounting Hole Type L Dimension Specified Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BVGTNL1-[90-1790/50]
BVGTNL1-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNL2-[90-1790/50]
BVGTNL2-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNL3-[90-1790/50]
BVGTNL3-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNSL1-[90-1790/50]
BVGTNSL2-[90-1790/50]
BVGTNSL3-[90-1790/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. Material Add Electroless Nickel Plating [MTC] L Dimension Configurable
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

1011045 Carbon Steel Equivalent-90 ~ 1790
1 Piece(s)

10 Days or more

1011045 Carbon Steel Equivalent90 ~ 1190-
1 Piece(s)

10 Days or more

1021045 Carbon Steel Equivalent-90 ~ 1790
1 Piece(s)

10 Days or more

1021045 Carbon Steel Equivalent90 ~ 1190-
1 Piece(s)

10 Days or more

1031045 Carbon Steel Equivalent-90 ~ 1790
1 Piece(s)

10 Days or more

1031045 Carbon Steel Equivalent90 ~ 1190-
1 Piece(s)

10 Days or more

101420 Stainless Steel Equivalent-90 ~ 1790
1 Piece(s)

10 Days or more

102420 Stainless Steel Equivalent-90 ~ 1790
1 Piece(s)

10 Days or more

103420 Stainless Steel Equivalent-90 ~ 1790

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.