(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplified Slide Rails - Aluminum, Load Rating 79 N


[ ! ]For installation of rails, use Hex Socket Extra Low Head Cap Screw (>> Click here).
・Materials
TypePart[ M ]Material[ S ]Surface Treatment
Set (Slider 1 pc. + Rail 1 pc.)Rail
Standard TypeWith Lock
No StopperKSRLKSRLCKSRLRSlider(1) Aluminum AlloyHard Clear Anodize
(2) Polyacetal-
RailAluminum AlloyHard Clear Anodize
With StopperKSRLSTKSRLCST-StopperMC Nylon-
LockThread304 Stainless Steel-
TipPolyacetal-

Specifications

Part Number-L
KSRL16
KSRLC16
KSRLST16
KSRLR16
-
-
-
-
310(Set)
910(Set with Lock)
390
(Set with Stopper)
630(Rail only)
Part NumberLMounting Hole Qty.Effective Stroke
Slider 1 pc.
Load Rating N (kgf): Slider 1 pc.Additional Slider Qty.
TypeNo.No Stopper *1With Stopper *2No StopperWith Stopper
Set
Standard Type
KSRL
(With Stopper)
KSRLST

With Lock Type
KSRLC
(With Stopper)
KSRLCST

Rail only
KSRLR
1670218-79(8)--
110358161
150498561~2
1905138961~31~2
23061781361~3
2707218176
31082582161~51~4
35092982561~61~5
390103382961~71~6
430113783361~81~7
470124183761~91~8
510134584161~101~9
55014498456
590155384961~10
63016578536
67017618576
71018658616
75019698656
79020738696
83021778736
87022818776
91023858816
95024898856
99025938896
103026978936

[ ! ]*1 Effective stroke (No stopper) is the dimension value with a margin of approx. 3mm set from each end to avoid dropout of sliders.
[ ! ]*2 Effective stroke (With Stopper) is the dimension value with a margin of approx. 3mm set from contacts of sliders and stoppers to avoid conflict between them.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSRL16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRLC16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRLCST16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRLR16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
KSRLST16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990,​1030]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Rating (Table Mount) (Range)
(N)
Load Rating (Table Mount)
(N)
Overall Length L
(mm)
Slider (Block) Material Clamp Stopper
1 Piece(s)

10 Days or more

50.1 to 1007970 ~ 1030Aluminum AlloySet, StandardNone
1 Piece(s)

10 Days or more

50.1 to 1007970 ~ 1030Aluminum AlloySet, With Clamp LockNone
1 Piece(s)

10 Days or more

50.1 to 10079110 ~ 1030Aluminum AlloySet, With Clamp LockProvided
1 Piece(s)

10 Days or more

--70 ~ 1030-Rail OnlyNone
1 Piece(s)

10 Days or more

50.1 to 10079110 ~ 1030Aluminum AlloySet, StandardProvided

Loading...

  1. 1

More Information

Example

 

Basic Information

Rail Material Aluminum Alloy Height E(mm) 16 Width B(mm) 79
Rail Material Aluminum Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.