(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on V-Guides System - Wheel with 90° Groove see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | Seal | Heat Resistant Temperature |
BVGH | 52100 Bearing Steel | 60~62HRC | Metal Shield | 0 ~ 100°C |
BVGHS | 440C Stainless Steel | 58~60HRC | Nitrile Rubber | |
BVGHT | 440C Stainless Steel | 58~60HRC | Metal Shield | - 30 ~ 260°C |
Part Number |
BVGH3 |
Part Number | A | B | d | D | MDW | (G)* | (H)* | K | Radial Load (LRmax.) (N) | Thrust Load (LSmax.) (N) | ||
Type | No. | Between E and F | Inside | Outside | ||||||||
BVGH | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 1.0 | 0.5 | 0.229 | 1220 | 252 |
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 1.4 | 0.7 | 2650 | 625 | ||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 2.0 | 1.0 | 5900 | 1701 | ||
BVGHS | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 1.0 | 0.5 | 1220 | 252 | |
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 1.4 | 0.7 | 2650 | 625 | ||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 2.0 | 1.0 | 5900 | 1701 | ||
BVGHT | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 0.508 | 0.254 | 1013 | 209 | |
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 0.762 | 0.381 | 2200 | 519 | ||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 0.889 | 0.432 | 4897 | 1412 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BVGH1 |
BVGH2 |
BVGH3 |
BVGHS1 |
BVGHS2 |
BVGHS3 |
BVGHT1 |
BVGHT2 |
BVGHT3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy