(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V-Guides System - 90° Units, Bushing

V-Guides System - 90° Units, Bushing
  • Volume Discount
  • Degreasing

For complete product overview and details on V-Guides System - 90° Units, Bushing see the sections below:

  • inCAD Components
V Guides System Bushings:Related Image
・Materials
[ M ] Material: 303 Stainless Steel

Specifications

Part Number-Spec.
BVGBS1

-
E

Part NumberSpec.LDBdApplicable ScrewX1H
TypeNo.Tolerance
BVGBS1C13.684.75103+ 0.014
0
M3-6.0610
E0.3 
2C17.249.52136+ 0.018
0
M6-6.4512
E0.6 
3C24.6811.99198+ 0.022
0
M8-9.0617
E1.0 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BVGBS1-C
BVGBS1-E
BVGBS2-C
BVGBS2-E
BVGBS3-C
BVGBS3-E
Part NumberMinimum order quantityVolume DiscountDays to Ship No.
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

Same day

Stock

2
1 Piece(s)Available

Same day

Stock

3
1 Piece(s)Available

8 Days or more

3

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.