(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on V-Guides System - 70° Wheels see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Surface Hardness | Seal | Operating Temp. | |
MVH MVHL | 52100 Bearing Steel | 58~62HRC | No.12 | Nitrile Rubber | - 20°C ~ 120°C |
No.25 34 | Metal Shield | ||||
MVHS MVHSL | 440C Stainless Steel | Nitrile Rubber |
Part Number | - | Spec. | - | L |
MVH12 MVRS25 | - | C | - | 510 |
Part Number | C=Fixed E = Adjustable | Applicable Rail No. | A | B | B1 | C | D | E | M | M1 | M2 | J | K | L | N Eccentricity | O | P | Tightening Torque N·m | Thrust LoadLSmax. (N) | Radial LoadLRmax. (N) | |
Type | No. | ||||||||||||||||||||
MVH MVHS (C Dimension Short) | 12 | C | 12 | 12.7 | 10.1 | 5.47 | 5.8 | 9.51 | 5 | M4x0.5 | 7 | 9 | 0.8 | 2 | - | - | 4 | 7 | 2 | 22.5 | 45 |
E | 0.5 | ||||||||||||||||||||
25 | C | 25 | 25 | 16.6 | 9 | 9.8 | 20.27 | 10 | M8x1.0 | 13 | 17 | 1 | 5 | 3 | - | 8 | 13 | 18 | 100 | 200 | |
E | 0.75 | ||||||||||||||||||||
34 | C | 44 | 34 | 21.3 | 11.5 | 13.8 | 27.13 | 12 | M10x1.25 | 17 | 21 | 1.25 | 6 | 4 | - | 10 | 15 | 33 | 200 | 400 | |
E | 1.0 | ||||||||||||||||||||
MVHL MVHSL (C Dimension Long) | 12 | C | 12 | 12.7 | 10.1 | 5.47 | 9.5 | 9.51 | 5 | M4x0.5 | 7 | 9 | 0.8 | 2 | - | - | 4 | 7 | 2 | 22.5 | 45 |
E | 0.5 | ||||||||||||||||||||
25 | C | 25 | 25 | 16.6 | 9 | 19 | 20.27 | 10 | M8x1.0 | 13 | 17 | 1 | 5 | 3 | - | 8 | 13 | 18 | 100 | 200 | |
E | 0.75 | ||||||||||||||||||||
34 | C | 44 | 34 | 21.3 | 11.5 | 22 | 27.13 | 12 | M10x1.25 | 17 | 21 | 1.25 | 6 | 4 | - | 10 | 15 | 33 | 200 | 400 | |
E | 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy