(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for vertical use. Reduces the time of manufacturing and assembling the housing. Workpiece located near the center of the bushing provides balanced load and clearance on both sides of the flange.
Part Number
Configured Part Number is shown.
When D≤28, | −0.1 |
−0.3 | |
When D≥32, | −0.3 |
−0.5 |
Type | Seal | Housing | Bushing | |||
Round Flange | Square Flange | Compact Flange | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
MFCMW | MFCKW | MFCNW | No Seal | 1018 Carbon Steel | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
MFCMW-S | MFCKW-S | MFCNW-S | With Non-Contact Seals |
Part Number |
MFCMW6 MFST10 |
Part Number | D | Da | L | L1 | ℓ | H | T | d1 | d2 | t | P.C.D. | W | F | A | ||||
Type | d | Tolerance | Tolerance | |||||||||||||||
Round Flange | 6 | + 0.022 0 | 12 | 0 - 0.018 | 11.8 | 37 | 5 | 16 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | |
(No Seal) | MFCMW | 8 | + 0.028 0 | 15 | 14.8 | 47 | 21 | 32 | 24 | 25 | - | 24 | ||||||
(With Non-Contact Seals) | MFCMW-S | 10 | 19 | 0 - 0.021 | 18.8 | 57 | 25.5 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | ||
Square Flange | 12 | + 0.034 0 | 21 | 20.8 | 10 | 42 | 32 | 32 | - | 32 | ||||||||
(No Seal) | MFCKW | 13 | 23 | 22.8 | 43 | 33 | 34 | - | 33 | |||||||||
(With Non-Contact Seals) | MFCKW-S | 16 | 28 | 27.8 | 67 | 30.5 | 48 | 38 | 37 | 22 | 31 | |||||||
Compact Flange | 20 | + 0.041 0 | 32 | 0 - 0.025 | 31.6 | 77 | 34.5 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | ||
(No Seal) | MFCNW | 25 | 40 | 39.6 | 108 | 50 | 62 | 51 | 50 | 32 | 40 | |||||||
(With Non-Contact Seals) | MFCNW-S | 30 | 45 | 44.6 | 128 | 59 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Flanged | Bushing Material | Graphite Impregnated Brass | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Load(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Housing Material | 1018 Carbon Steel | Length Type | Double | Operating Temperature Range(℃) | -40::150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy