(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BEAREE Bushings - Straight sleeve type, PTFE, ARE/AR series.

BEAREE Bushings - Straight sleeve type, PTFE, ARE/AR series.
  • Volume Discount

Smooth straight bushings made of high quality PTFE resin. With low coefficient of friction, wear resistance, anti-adhesion, heat resistance and chemical resistance. With little deformation due to compressive load.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R-AR1515
R-AR1715
R-AR2220
R-AR2830
R-AR3030
R-AR3230
R-AR3535
R-AR4040
R-AR4550
R-AR5050
R-ARE0305
R-ARE0406
R-ARE0608
R-ARE0708
R-ARE0910
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

-152115
1 Piece(s)Available

8 Days or more

-172315
1 Piece(s)Available

8 Days or more

10222820
1 Piece(s)Available

11 Days or more

10283430
1 Piece(s)Available

8 Days or more

-303630
1 Piece(s)Available

11 Days or more

10324030
1 Piece(s)Available

8 Days or more

103543.035
1 Piece(s)Available

12 Days or more

10404840
1 Piece(s)Available

11 Days or more

104553.050
1 Piece(s)Available

8 Days or more

-506050
1 Piece(s)Available

8 Days or more

-365
1 Piece(s)Available

8 Days or more

10476
1 Piece(s)Available

14 Days or more

10698
1 Piece(s)Available

8 Days or more

107118
1 Piece(s)Available

11 Days or more

1091310

Loading...

  1. 1

Basic Information

Type Straight Maximum Allowable PV Value Range(N/mm2•m/s) 0.3 to 1.0 Maximum Allowable PV Value(N/mm2•m/s) 1
Length Type Single Mounting Shaft Fits h6 Mounting Hole Fits M7
Lubrication Condition Unlubricated Operating Temperature Range(℃) No::260 Environment Standard / Heat Resistant / In Oil / In Water / In Seawater / In Chemical

Additional Products in this Category

Tech Support