(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bushings with excellent wear resistance that can be used in rotary or linear operation. Steel bushing incorporating a layer of special sintered sliding material. The sintered layer is manufactured by dispersing and sintering a solid lubricant composed mainly of graphite in a special copper alloy, and then impregnating it with oil. Since the solid lubricant is dispersed, it can be used in any direction of movement and has excellent performance even in micro-movements. Can be used without lubrication. Excellent load resistance, speed characteristics and wear resistance.
Part Number
Configured Part Number is shown.
Part Number |
---|
CLB-162216 |
CLB-405040 |
CLB-506250 |
CLB-7085100 |
CLB-809680 |
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.63 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 24.5 | Max. Allowable Velocity V(m/s) | 0.5 | Length Type | Single |
Mounting Shaft Fits | g6 | Mounting Hole Fits | H6 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::120 | Environment | Standard / Vibration Resistant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy