(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Swivel Hose Nipples

L-Shaped Swivel Hose Nipples

Click this image to zoom it.

Move the mouse over the image to zoom

  • L-Shaped Swivel Hose Nipples
  • L-Shaped Swivel Hose Nipples
  • L-Shaped Swivel Hose Nipples
  • Volume Discount

•Material: Brass
•Connecting Part: Hose
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: L-shaped

L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image
Click here for the difference of inner structure of swivel type.

Values in ( ) are reference only.
Hexagonal holes bored at the tapered screw end.
LSNM
Body: Brass C3604(C36000)(CU-ZN)
    lnner parts: Brass (C2700W)
    Fluoric rubber Fluoric rubber grease

LSN
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSN1
LSN2
LSN3
LSNM1
LSNM2
LSNM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

101/836.5
1 Piece(s)Available

Same day

Stock

101/439.5
1 Piece(s)Available

8 Days or more

103/842.5
1 Piece(s)Available

Same day

Stock

101/835.5
1 Piece(s)Available

Same day

Stock

101/438.5
1 Piece(s)Available

8 Days or more

103/839.5

Loading...

  1. 1

Specifications

L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image
•Dimension Table
For hoseLL2Allen side
B
Allen wrench hole
L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Imaged
Tapered thread
R(PT)
ℓ1Part Number
DTypeNo.
12.622.535.516.520L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 61/89.5LSNM1
38.5L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 81/412.52
39.5L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 83/813.53
36.515.7519L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 51/89.5LSN1
39.5L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 61/412.52
42.517.75L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image 63/813.53
Use in normal pressure 980kPa (10kgf/cm2) or lower. Keep water temperature under 120°C.
 

Example

L-SHAPED  SWIVEL  HOSE  NIPPLES:Related Image
The L-shaped swivel is intended for direction conversion when it is installed on the mold. Note that if you carry out direction conversion continuously by opening and closing the mold, for example, during     molding, the O-ring will deteriorate, resulting in water leakage.
 

Basic Information

Material Brass Connecting parts Hose Heat proof 120℃
With/without valve No valve Shape L-shaped Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.