(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers For Tapered Pin Set (TPG8-5)

Spacers For Tapered Pin Set TPG8-5

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TPG8-5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPG8-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting hole shape D1 (Outer diameter)
(mm)
T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

10Through hole85

Loading...

  1. 1
 

Basic Information

Components Spacer Shape type Pin

Please check the type/dimensions/specifications of the part TPG8-5 in the Spacers For Tapered Pin Set series.

Products like this...

Part Number
TPD13-25
TPD16-10
TPD16-15
TPS16-10
TPS16-5
TPS20-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting hole shape D1 (Outer diameter)
(mm)
T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

10Counterbore1325
1 Piece(s)Available

8 Days or more

10Counterbore1610
1 Piece(s)Available

8 Days or more

10Counterbore1615
1 Piece(s)Available

8 Days or more

10Countersink1610
1 Piece(s)Available

8 Days or more

10Countersink165
1 Piece(s)Available

8 Days or more

10Countersink2010

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.