(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Pin Sets -Bushing PL Installation Type

Tapered Pin Sets -Bushing PL Installation Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tapered Pin Sets -Bushing PL Installation Type
  • Tapered Pin Sets -Bushing PL Installation Type
  • Tapered Pin Sets -Bushing PL Installation Type
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Tapered shape
•Mounting Type: Bushing PL installation

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPNC13-1
TPNC13-3
TPNC13-5
TPNC13-[1,​3,​5]
TPNC16-1
TPNC16-3
TPNC16-5
TPNC16-[1,​3,​5]
TPNC20-1
TPNC20-3
TPNC20-5
TPNC20-[1,​3,​5]
TPNC25-1
TPNC25-3
TPNC25-5
TPNC25-[1,​3,​5]
TPNC30-1
TPNC30-3
TPNC30-5
TPNC30-[1,​3,​5]
TPNC32-1
TPNC32-3
TPNC32-5
TPNC32-[1,​3,​5]
TPNC35-1
TPNC35-3
TPNC35-5
TPNC35-[1,​3,​5]
TPNC42-1
TPNC42-3
TPNC42-5
TPNC42-[1,​3,​5]
TPV13-1
TPV13-3
TPV13-5
TPV13-[1,​3,​5]
TPV16-1
TPV16-3
TPV16-5
TPV16-[1,​3,​5]
TPV20-1
TPV20-3
TPV20-5
TPV20-[1,​3,​5]
TPV25-1
TPV25-3
TPV25-5
TPV25-[1,​3,​5]
TPV30-1
TPV30-3
TPV30-5
TPV30-[1,​3,​5]
TPV32-1
TPV32-3
TPV32-5
TPV32-[1,​3,​5]
TPV35-1
TPV35-3
TPV35-5
TPV35-[1,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Ext. dia./External tolerance Angle of tapered shape
(°)
Concentricity of straight/tapered section Alterations D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo13
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo16
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo20
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo25
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo30
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo32
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo35
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo42
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 5Match markYes42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo13
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo16
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo20
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo25
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo30
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo32
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo35
1 Piece(s)

8 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes35

Loading...

 

Basic Information

Shape type Pin Tapered or straight Tapered shape Mounting type Bushing PL installation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.