(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-

Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-
  • Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-
  • Positioning Straight Pin Sets -Pin・Bushing PL Installation Type-
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Pin・bushing PL installation
•Ext. dia./External Tolerance: +0.005/0
•Clearance Of Straight Shape: 0~0.010

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPNFCX13-7
TPNFCX16-7
TPNFCX20-10
TPNFCX25-12
TPNFCX30-18
TPNFCXB13-7
TPNFCXB16-7
TPNFCXB20-10
TPNFCXB25-12
TPNFCXB30-18
TPNFCXP13-7
TPNFCXP16-7
TPNFCXP20-10
TPNFCXP25-12
TPNFCXP30-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents D (Outer diameter)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)137
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)167
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)2010
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)2512
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)3018
1 Piece(s)Available

8 Days or more

10Bushing137
1 Piece(s)Available

8 Days or more

10Bushing167
1 Piece(s)Available

8 Days or more

10Bushing2010
1 Piece(s)Available

8 Days or more

10Bushing2512
1 Piece(s)Available

8 Days or more

10Bushing3018
1 Piece(s)Available

8 Days or more

10Pin137
1 Piece(s)Available

8 Days or more

10Pin167
1 Piece(s)Available

8 Days or more

10Pin2010
1 Piece(s)Available

8 Days or more

10Pin2512
1 Piece(s)Available

8 Days or more

10Pin3018

Loading...

  1. 1
 

Basic Information

Shape type Pin Tapered or straight Straight shape Mounting type Pin・bushing PL installation
Ext. dia./External tolerance +0.005/0 Clearance of straight shape 0 to 0.010 Concentricity of straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.