(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Positioning Pins・ Bushings With Head

Small Diameter Positioning Pins・ Bushings With Head

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Diameter Positioning Pins・ Bushings With Head
  • Small Diameter Positioning Pins・ Bushings With Head
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Head type
•Ext. dia./External Tolerance: 0/-0.005
•Concentricity Of Straight/Tapered Section: 0.003 or less

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F-TPNFB6-B14.5
F-TPNFB6-B19.5
F-TPNFB6-B24.5
F-TPNFB6-B29.5
F-TPNFB6-B34.5
F-TPNFB6-B39.5
F-TPNFB6-B[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
F-TPNFB8-B14.5
F-TPNFB8-B19.5
F-TPNFB8-B24.5
F-TPNFB8-B29.5
F-TPNFB8-B34.5
F-TPNFB8-B39.5
F-TPNFB8-B[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
F-TPNFB10-B14.5
F-TPNFB10-B19.5
F-TPNFB10-B24.5
F-TPNFB10-B29.5
F-TPNFB10-B34.5
F-TPNFB10-B39.5
F-TPNFB10-B[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
F-TPNFP6-L14.5
F-TPNFP6-L19.5
F-TPNFP6-L24.5
F-TPNFP6-L29.5
F-TPNFP6-L34.5
F-TPNFP6-L39.5
F-TPNFP6-L[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
F-TPNFP8-L14.5
F-TPNFP8-L19.5
F-TPNFP8-L24.5
F-TPNFP8-L29.5
F-TPNFP8-L34.5
F-TPNFP8-L39.5
F-TPNFP8-L[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
F-TPNFP10-L14.5
F-TPNFP10-L19.5
F-TPNFP10-L24.5
F-TPNFP10-L29.5
F-TPNFP10-L34.5
F-TPNFP10-L39.5
F-TPNFP10-L[14.5,​19.5,​24.5,​29.5,​34.5,​39.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Alterations D (Outer diameter)
(mm)
B (Bushing length)
(mm)
L (Pin length)
(mm)
1 Piece(s)Available

8 Days or more

10BushingNo614.5-
1 Piece(s)Available

8 Days or more

10BushingNo619.5-
1 Piece(s)Available

8 Days or more

10BushingNo624.5-
1 Piece(s)Available

8 Days or more

10BushingNo629.5-
1 Piece(s)Available

8 Days or more

10BushingNo634.5-
1 Piece(s)Available

8 Days or more

10BushingNo639.5-
1 Piece(s)

9 Days or more

10BushingYes614.5 ~ 39.5-
1 Piece(s)Available

8 Days or more

10BushingNo814.5-
1 Piece(s)Available

8 Days or more

10BushingNo819.5-
1 Piece(s)Available

8 Days or more

10BushingNo824.5-
1 Piece(s)Available

8 Days or more

10BushingNo829.5-
1 Piece(s)Available

8 Days or more

10BushingNo834.5-
1 Piece(s)Available

8 Days or more

10BushingNo839.5-
1 Piece(s)

9 Days or more

10BushingYes814.5 ~ 39.5-
1 Piece(s)Available

8 Days or more

10BushingNo1014.5-
1 Piece(s)Available

8 Days or more

10BushingNo1019.5-
1 Piece(s)Available

8 Days or more

10BushingNo1024.5-
1 Piece(s)Available

8 Days or more

10BushingNo1029.5-
1 Piece(s)Available

8 Days or more

10BushingNo1034.5-
1 Piece(s)Available

8 Days or more

10BushingNo1039.5-
1 Piece(s)

9 Days or more

10BushingYes1014.5 ~ 39.5-
1 Piece(s)Available

8 Days or more

10PinNo6-14.5
1 Piece(s)Available

8 Days or more

10PinNo6-19.5
1 Piece(s)Available

8 Days or more

10PinNo6-24.5
1 Piece(s)Available

8 Days or more

10PinNo6-29.5
1 Piece(s)Available

8 Days or more

10PinNo6-34.5
1 Piece(s)Available

8 Days or more

10PinNo6-39.5
1 Piece(s)

9 Days or more

10PinYes6-14.5 ~ 39.5
1 Piece(s)Available

8 Days or more

10PinNo8-14.5
1 Piece(s)Available

8 Days or more

10PinNo8-19.5
1 Piece(s)Available

8 Days or more

10PinNo8-24.5
1 Piece(s)Available

8 Days or more

10PinNo8-29.5
1 Piece(s)Available

8 Days or more

10PinNo8-34.5
1 Piece(s)Available

8 Days or more

10PinNo8-39.5
1 Piece(s)

9 Days or more

10PinYes8-14.5 ~ 39.5
1 Piece(s)Available

8 Days or more

10PinNo10-14.5
1 Piece(s)Available

8 Days or more

10PinNo10-19.5
1 Piece(s)Available

8 Days or more

10PinNo10-24.5
1 Piece(s)Available

8 Days or more

10PinNo10-29.5
1 Piece(s)Available

8 Days or more

10PinNo10-34.5
1 Piece(s)Available

8 Days or more

10PinNo10-39.5
1 Piece(s)

9 Days or more

10PinYes10-14.5 ~ 39.5

Loading...

  1. 1
 

Basic Information

Shape type Pin Tapered or straight Straight shape Mounting type Head type
Ext. dia./External tolerance 0/-0.005 Concentricity of straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.