(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Cotter Blocks

Side Cotter Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Block
For complete product overview and details on Side Cotter Blocks see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LKWN20-14-A60-E5-G[5,​10]
LKWN20-14-A80-E5-G[5,​10]
LKWN20-14-A100-E5-G[5,​10]
LKWN20-29-A50-E15-G[5,​10]
LKWN20-29-A60-E15-G[5,​10]
LKWN20-29-A80-E15-G[5,​10]
LKWN25-29-A60-E15-G[5,​10]
LKWN25-29-A80-E15-G[5,​10]
LKWN25-29-A100-E15-G[5,​10]
LKWN25-39-A60-E15-G[5,​10]
LKWN25-39-A80-E15-G[5,​10]
LKWN25-39-A100-E15-G[5,​10]
LKWN30-29-A80-E[10,​15]-G[5,​10]
LKWN30-29-A100-E[10,​15]-G[5,​10]
LKWN30-29-A150-E[10,​15]-G[5,​10]
LKWN30-29-A200-E[10,​15]-G[5,​10]
LKWN30-29-A250-E[10,​15]-G[5,​10]
LKWN40-39-A100-E15-G[5,​10]
LKWN40-39-A150-E15-G[5,​10]
LKWN40-39-A200-E15-G[5,​10]
LKWN40-39-A250-E15-G[5,​10]
LKWN50-44-A100-E20-G[5,​10]
LKWN50-44-A150-E20-G[5,​10]
LKWN50-44-A200-E20-G[5,​10]
LKWN50-44-A250-E20-G[5,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSB (Width)
(mm)
T (Height)
(mm)
A (Length)
(mm)
E (Length of straight section)
(mm)
G (Angle)
(°)
1 Piece(s)

10 Days or more

1020146055 ~ 10
1 Piece(s)

10 Days or more

1020148055 ~ 10
1 Piece(s)

10 Days or more

10201410055 ~ 10
1 Piece(s)

10 Days or more

10202950155 ~ 10
1 Piece(s)

10 Days or more

10202960155 ~ 10
1 Piece(s)

10 Days or more

10202980155 ~ 10
1 Piece(s)

10 Days or more

10252960155 ~ 10
1 Piece(s)

10 Days or more

10252980155 ~ 10
1 Piece(s)

10 Days or more

102529100155 ~ 10
1 Piece(s)

10 Days or more

10253960155 ~ 10
1 Piece(s)

10 Days or more

10253980155 ~ 10
1 Piece(s)

10 Days or more

102539100155 ~ 10
1 Piece(s)

10 Days or more

1030298010 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10302910010 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10302915010 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10302920010 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10302925010 ~ 155 ~ 10
1 Piece(s)

10 Days or more

104039100155 ~ 10
1 Piece(s)

10 Days or more

104039150155 ~ 10
1 Piece(s)

10 Days or more

104039200155 ~ 10
1 Piece(s)

10 Days or more

104039250155 ~ 10
1 Piece(s)

10 Days or more

105044100205 ~ 10
1 Piece(s)

10 Days or more

105044150205 ~ 10
1 Piece(s)

10 Days or more

105044200205 ~ 10
1 Piece(s)

10 Days or more

105044250205 ~ 10

Loading...

  1. 1
 

Basic Information

Shape type Block

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.