(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers For Tapered Pin Set -Thickness Designation Type-

Spacers For Tapered Pin Set -Thickness Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTPD13-[10-25/0.1]
FTPD16-[10-25/0.1]
FTPD20-[10-35/0.1]
FTPD25-[10-50/0.1]
FTPD32-[15-55/0.1]
FTPD35-[20-50/0.1]
FTPD38-[20-50/0.1]
FTPD42-[15-45/0.1]
FTPD48-[20-40/0.1]
FTPG8-[1-10/0.1]
FTPG10-[1-10/0.1]
FTPG13-[1-10/0.1]
FTPG16-[1-35/0.1]
FTPG20-[1-50/0.1]
FTPG25-[1-55/0.1]
FTPG30-[1-50/0.1]
FTPG35-[1-45/0.1]
FTPG42-[1-40/0.1]
FTPS16-[5-10/0.1]
FTPS20-[5-10/0.1]
FTPS25-[6-10/0.1]
FTPS32-[6.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting hole shape D1 (Outer diameter)
(mm)
T (Height)
(mm)
1 Piece(s)

8 Days or more

10Counterbore1310 ~ 25
1 Piece(s)

8 Days or more

10Counterbore1610 ~ 25
1 Piece(s)

8 Days or more

10Counterbore2010 ~ 35
1 Piece(s)

8 Days or more

10Counterbore2510 ~ 50
1 Piece(s)

8 Days or more

10Counterbore3215 ~ 55
1 Piece(s)

8 Days or more

10Counterbore3520 ~ 50
1 Piece(s)

8 Days or more

10Counterbore3820 ~ 50
1 Piece(s)

8 Days or more

10Counterbore4215 ~ 45
1 Piece(s)

8 Days or more

10Counterbore4820 ~ 40
1 Piece(s)

8 Days or more

10Through hole81 ~ 10
1 Piece(s)

8 Days or more

10Through hole101 ~ 10
1 Piece(s)

8 Days or more

10Through hole131 ~ 10
1 Piece(s)

8 Days or more

10Through hole161 ~ 35
1 Piece(s)

8 Days or more

10Through hole201 ~ 50
1 Piece(s)

8 Days or more

10Through hole251 ~ 55
1 Piece(s)

8 Days or more

10Through hole301 ~ 50
1 Piece(s)

8 Days or more

10Through hole351 ~ 45
1 Piece(s)

8 Days or more

10Through hole421 ~ 40
1 Piece(s)

8 Days or more

10Countersink165 ~ 10
1 Piece(s)

8 Days or more

10Countersink205 ~ 10
1 Piece(s)

8 Days or more

10Countersink256 ~ 10
1 Piece(s)

8 Days or more

10Countersink326.5 ~ 10

Loading...

  1. 1
 

Basic Information

Components Spacer Shape type Pin

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.