(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Ejector Leader Pins -Inlay Type‐

Precision Ejector Leader Pins -Inlay Type‐

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Inlay type
For complete product overview and details on Precision Ejector Leader Pins - Inlay see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGH6-[30-80/5]
EGH6-LC[30-79.9/0.1]
EGH8-[30-100/5]
EGH8-LC[30-99.9/0.1]
EGH10-[30-100/5]
EGH10-LC[30.1-99.9/0.1]
EGH12-[40-100/5]
EGH12-LC[40-99.9/0.1]
EGH13-[40-150/5]
EGH13-LC[40.1-149.9/0.1]
EGH16-[40-150/5]
EGH16-LC[40-149.9/0.1]
EGH20-[40-175/5]
EGH20-LC[40-174.9/0.1]
EGH25-[50-250/5]
EGH25-LC[50-249.9/0.1]
EGH30-[50-300/5]
EGH30-LC[50.1-299.9/0.1]
EGH32-[50-300/5]
EGH32-LC[50-299.9/0.1]
EGH35-[50-300/5]
EGH35-LC[50.1-299.9/0.1]
EGH40-[50-350/5]
EGH40-LC[50-349.9/0.1]
EGH50-[50-350/5]
EGH50-LC[50-349.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10630 ~ 80-
1 Piece(s)

7 Days or more

106-30 ~ 79.9
1 Piece(s)

7 Days or more

10830 ~ 100-
1 Piece(s)

7 Days or more

108-30 ~ 99.9
1 Piece(s)

7 Days or more

101030 ~ 100-
1 Piece(s)

7 Days or more

1010-30.1 ~ 99.9
1 Piece(s)

7 Days or more

101240 ~ 100-
1 Piece(s)

7 Days or more

1012-40 ~ 99.9
1 Piece(s)

7 Days or more

101340 ~ 150-
1 Piece(s)

7 Days or more

1013-40.1 ~ 149.9
1 Piece(s)

7 Days or more

101640 ~ 150-
1 Piece(s)

7 Days or more

1016-40 ~ 149.9
1 Piece(s)

7 Days or more

102040 ~ 175-
1 Piece(s)

7 Days or more

1020-40 ~ 174.9
1 Piece(s)

7 Days or more

102550 ~ 250-
1 Piece(s)

7 Days or more

1025-50 ~ 249.9
1 Piece(s)

7 Days or more

103050 ~ 300-
1 Piece(s)

7 Days or more

1030-50.1 ~ 299.9
1 Piece(s)

7 Days or more

103250 ~ 300-
1 Piece(s)

7 Days or more

1032-50 ~ 299.9
1 Piece(s)

7 Days or more

103550 ~ 300-
1 Piece(s)

7 Days or more

1035-50.1 ~ 299.9
1 Piece(s)

7 Days or more

104050 ~ 350-
1 Piece(s)

7 Days or more

1040-50 ~ 349.9
1 Piece(s)

7 Days or more

105050 ~ 350-
1 Piece(s)

7 Days or more

1050-50 ~ 349.9

Loading...

  1. 1
 

Basic Information

Product type Inlay type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.