(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Blanks For Large Mold -High Speed Steel SKH51-

Rectangular Ejector Blanks For Large Mold -High Speed Steel SKH51-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•P/W Dimension Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERKB-[30-400/10]-P[6,​8,​10,​12,​15]-W[1,​1.2,​1.5,​2]
ERKB-LC[30.1-399.9/0.1]-P[6,​8,​10,​12,​15]-W[1,​1.2,​1.5,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
L (L dimension)
(mm)
L dimension alteration [LC]
(mm)
1 Piece(s)

10 Days or more

106 ~ 151 ~ 230 ~ 400-
1 Piece(s)

10 Days or more

106 ~ 151 ~ 2-30.1 ~ 399.9

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.