(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.003/Free Designation Type-

Extra Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.003/Free Designation Type-

Move the mouse over the image to zoom

  • Extra Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.003/Free Designation Type-
  • Extra Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.003/Free Designation Type-

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.003
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on Extra Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.003, Configurable (MISUMI) see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERZF1-[40-100/0.01]-P[0.3-0.8/0.01]-W[0.3-0.8/0.01]-N[23-90/1]
ERZF1.2-[40-100/0.01]-P[0.3-1/0.01]-W[0.3-1/0.01]-N[23-90/1]
ERZF1.5-[40-100/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[23-90/1]
ERZF2-[40-150/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[23-140/1]
ERZF2.5-[40-150/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[26-135/1]
ERZF3-[40-150/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-135/1]
ERZF3.5-[40-150/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-135/1]
ERZF4-[40-200/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-135/1]
ERZF4.5-[40-200/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[29-135/1]
ERZF5-[40-200/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-135/1]
ERZF5.5-[40-200/0.01]-P[1.5-5.3/0.01]-W[0.5-5.3/0.01]-N[31-135/1]
ERZF6-[40-200/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-135/1]
P-ERZF1-[40-100/0.01]-P[0.3-0.8/0.01]-W[0.3-0.8/0.01]-N[23-90/1]
P-ERZF1.2-[40-100/0.01]-P[0.3-1/0.01]-W[0.3-1/0.01]-N[23-90/1]
P-ERZF1.5-[40-100/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[23-90/1]
P-ERZF2-[40-150/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[23-140/1]
P-ERZF2.5-[40-150/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[26-140/1]
P-ERZF3-[40-150/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-140/1]
P-ERZF3.5-[40-150/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-140/1]
P-ERZF4-[40-200/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-190/1]
P-ERZF4.5-[40-200/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[29-190/1]
P-ERZF5-[40-200/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-190/1]
P-ERZF5.5-[40-200/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[31-190/1]
P-ERZF6-[40-200/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-190/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Trimming L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

100.3 ~ 0.80.3 ~ 0.81Normal40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.3 ~ 10.3 ~ 11.2Normal40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.6 ~ 1.30.3 ~ 1.31.5Normal40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.8 ~ 1.80.3 ~ 1.82Normal40 ~ 15023 ~ 140
1 Piece(s)

10 Days or more

100.8 ~ 2.30.3 ~ 2.32.5Normal40 ~ 15026 ~ 135
1 Piece(s)

10 Days or more

100.8 ~ 2.80.3 ~ 2.83Normal40 ~ 15027 ~ 135
1 Piece(s)

10 Days or more

101 ~ 3.30.3 ~ 3.33.5Normal40 ~ 15027 ~ 135
1 Piece(s)

10 Days or more

101 ~ 3.80.3 ~ 3.84Normal40 ~ 20029 ~ 135
1 Piece(s)

10 Days or more

101.2 ~ 4.30.4 ~ 4.34.5Normal40 ~ 20029 ~ 135
1 Piece(s)

10 Days or more

101.5 ~ 4.80.4 ~ 4.85Normal40 ~ 20031 ~ 135
1 Piece(s)

10 Days or more

101.5 ~ 5.30.5 ~ 5.35.5Normal40 ~ 20031 ~ 135
1 Piece(s)

10 Days or more

102 ~ 5.80.5 ~ 5.86Normal40 ~ 20033 ~ 135
1 Piece(s)

10 Days or more

100.3 ~ 0.80.3 ~ 0.81Angular tip corner40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.3 ~ 10.3 ~ 11.2Angular tip corner40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.6 ~ 1.30.3 ~ 1.31.5Angular tip corner40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

100.8 ~ 1.80.3 ~ 1.82Angular tip corner40 ~ 15023 ~ 140
1 Piece(s)

10 Days or more

100.8 ~ 2.30.3 ~ 2.32.5Angular tip corner40 ~ 15026 ~ 140
1 Piece(s)

10 Days or more

100.8 ~ 2.80.3 ~ 2.83Angular tip corner40 ~ 15027 ~ 140
1 Piece(s)

10 Days or more

101 ~ 3.30.3 ~ 3.33.5Angular tip corner40 ~ 15027 ~ 140
1 Piece(s)

10 Days or more

101 ~ 3.80.3 ~ 3.84Angular tip corner40 ~ 20029 ~ 190
1 Piece(s)

10 Days or more

101.2 ~ 4.30.4 ~ 4.34.5Angular tip corner40 ~ 20029 ~ 190
1 Piece(s)

10 Days or more

101.5 ~ 4.80.4 ~ 4.85Angular tip corner40 ~ 20031 ~ 190
1 Piece(s)

10 Days or more

101.8 ~ 5.30.5 ~ 5.35.5Angular tip corner40 ~ 20031 ~ 190
1 Piece(s)

10 Days or more

102 ~ 5.80.5 ~ 5.86Angular tip corner40 ~ 20033 ~ 190
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Trimming L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.003 Surface treatment No
Head thickness 4mm(T4) Rectangular treatment No Tip shape No
Character engraving type No Number of engraving characters No R-Chamfered rectangular position No
C-Chamfered position No With/without gas release shape No Shape type Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.