(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking/Free Designation Type-

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shape Type: Caulking
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Type: Free designation

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERHK-F6-[80-680/0.1]-P[4-6/0.1]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-F6-[80-680/0.1]-P[4-6/0.1]-W[1,​1.2,​1.5,​1.8,​2]-FC[41-399/1]
ERHK-F7-[80-680/0.1]-P[4-6/0.1]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-F7-[80-680/0.1]-P[4-6/0.1]-W[1,​1.2,​1.5,​1.8,​2]-FC[81-399/1]
ERHK-F8-[80-680/0.1]-P[4-8/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5]-F[60-400/10]
ERHK-F8-[80-680/0.1]-P[4-8/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5]-FC[81-399/1]
ERHK-F10-[80-780/0.1]-P[6-10/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4]-F[60-400/10]
ERHK-F10-[80-780/0.1]-P[6-10/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4]-FC[81-399/1]
ERHK-F12-[80-880/0.1]-P[8-12/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4,​4.5,​5,​6]-F[60-500/10]
ERHK-F12-[80-880/0.1]-P[8-12/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4,​4.5,​5,​6]-FC[81-499/1]
ERHK-F16-[80-880/0.1]-P[10-15/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4,​5,​6]-F[60-500/10]
ERHK-F16-[80-880/0.1]-P[10-15/0.1]-W[1,​1.2,​1.5,​1.8,​2,​2.5,​4,​5,​6]-FC[81-499/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
F (Retentive portion length)
(mm)
FC (F dimension alteration)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 61 ~ 2680 ~ 68060 ~ 400-
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 61 ~ 2680 ~ 680-41 ~ 399
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 61 ~ 2780 ~ 68060 ~ 400-
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 61 ~ 2780 ~ 680-81 ~ 399
1 Piece(s)

12 Days or more

108mm(JIS)4 ~ 81 ~ 2.5880 ~ 68060 ~ 400-
1 Piece(s)

12 Days or more

108mm(JIS)4 ~ 81 ~ 2.5880 ~ 680-81 ~ 399
1 Piece(s)

12 Days or more

108mm(JIS)6 ~ 101 ~ 41080 ~ 78060 ~ 400-
1 Piece(s)

12 Days or more

108mm(JIS)6 ~ 101 ~ 41080 ~ 780-81 ~ 399
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 121 ~ 61280 ~ 88060 ~ 500-
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 121 ~ 61280 ~ 880-81 ~ 499
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 151 ~ 61680 ~ 88060 ~ 500-
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 151 ~ 61680 ~ 880-81 ~ 499
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
F (Retentive portion length)
(mm)
FC (F dimension alteration)
(mm)

Loading...

  1. 1

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Caulking Trimming Normal
Type Free designation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.