(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, L Dimension Configurable (MISUMI) see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERJL4-[50-250/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​2]-N[40-240/5]
ERJL4.5-[50-250/0.01]-P[3.5,​4]-W[0.6-1/0.1]-N[40-240/5]
ERJL4.5-[50-250/0.01]-P[3.5,​4]-W[1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJL5-[50-250/0.01]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJL5.5-[50-250/0.01]-P[4.5,​5]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJL6-[50-250/0.01]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5,​3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERJL6.5-[50-250/0.01]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-N[40-240/5]
ERJL7-[50-300/0.01]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJL8-[50-300/0.01]-P[6,​7,​7.5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJL8.5-[50-300/0.01]-P[7,​8]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJL10-[50-300/0.01]-P8-W[0.8,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJL10.5-[50-300/0.01]-P10-W[1.2,​1.5,​2]-N[40-290/5]
ERJL12-[100-300/0.01]-P10-W[1.2,​1.5,​1.8,​2]-N[40-290/5]
ERL1.5-[50-150/0.01]-P[0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6]-N[40,​50,​60,​70,​80]
ERL2-[50-200/0.01]-P[1,​1.2,​1.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1]-N[30,​40,​50,​60,​70,​80]
ERL2.5-[50-200/0.01]-P[1.5,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[30,​40,​50,​60,​70,​80,​90,​100]
ERL3-[50-200/0.01]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERL3.5-[50-250/0.01]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​100]
ERL4-[50-250/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERL4.5-[50-250/0.01]-P[3.5,​4]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERL5-[50-250/0.01]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERL5.5-[50-250/0.01]-P[4.5,​5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100,​120]
ERL6-[50-250/0.01]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5,​3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERL6.5-[50-250/0.01]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100]
ERL7-[50-250/0.01]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERL8-[50-250/0.01]-P[6,​7,​7.5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERL8.5-[50-250/0.01]-P[7,​8]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERL10-[50-250/0.01]-P8-W[0.8,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERL10.5-[50-250/0.01]-P10-W[1.2,​1.5,​2]-N[40,​50,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)3 ~ 3.50.4 ~ 2450 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)3.5 ~ 40.6 ~ 14.550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)3.5 ~ 41.2 ~ 2.54.550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)40.6 ~ 2.5550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)4.5 ~ 50.6 ~ 2.55.550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)50.8 ~ 3650 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

106mm(JIS)60.8 ~ 26.550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)60.8 ~ 2.5750 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)6 ~ 7.50.8 ~ 2.5850 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)7 ~ 80.8 ~ 2.58.550 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)80.8 ~ 2.51050 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)101.2 ~ 210.550 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)101.2 ~ 212100 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.20.3 ~ 0.61.550 ~ 15040 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 1.50.4 ~ 1250 ~ 20030 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 20.4 ~ 1.52.550 ~ 20030 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 2.50.4 ~ 2350 ~ 20040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)2.5 ~ 30.4 ~ 23.550 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 3.50.4 ~ 2450 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 40.6 ~ 2.54.550 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)40.6 ~ 2.5550 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)4.5 ~ 50.8 ~ 2.55.550 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)50.8 ~ 3650 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 2.56.550 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 2.5750 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)6 ~ 7.50.8 ~ 2.5850 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)7 ~ 80.8 ~ 2.58.550 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)80.8 ~ 2.51050 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)101.2 ~ 210.550 ~ 25040 ~ 100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.