(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-

R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-

Move the mouse over the image to zoom

  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-
  • R-Chamfered Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/L Dimension Designation Type-

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, L Dimension Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERLFR1.5-[60-150/0.01]-P[0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6]-R[0.1,​0.15,​0.2]-N[40,​50,​60,​70,​80,​90]
ERLFR2-[60-200/0.01]-P[1,​1.2,​1.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLFR2.5-[60-200/0.01]-P[1.5,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLFR3-[60-200/0.01]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLFR3.5-[60-250/0.01]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLFR4-[60-250/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLFR4.5-[60-250/0.01]-P[3.5,​4]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLFR5-[60-250/0.01]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLFR5.5-[60-250/0.01]-P[4.5,​5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLFR6-[60-250/0.01]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLFR8-[60-250/0.01]-P[6,​7]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120,​150]
ERLFR10-[60-250/0.01]-P8-W[1,​1.2,​1.5,​1.8,​2,​2.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120,​150]
ERLFR12-[60-250/0.01]-P10-W[1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​60,​70,​80,​90,​100,​120,​150]
ERLWR1.5-[60-150/0.01]-P[0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6]-R[0.1,​0.15,​0.2]-N[40,​50,​60,​70,​80,​90]
ERLWR2-[60-200/0.01]-P[1,​1.2,​1.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLWR2.5-[60-200/0.01]-P[1.5,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLWR3-[60-200/0.01]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLWR3.5-[60-250/0.01]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLWR4-[60-250/0.01]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100]
ERLWR4.5-[60-250/0.01]-P[3.5,​4]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLWR5-[60-250/0.01]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLWR5.5-[60-250/0.01]-P[4.5,​5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLWR6-[60-250/0.01]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERLWR8-[60-250/0.01]-P[6,​7]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120,​150]
ERLWR10-[60-250/0.01]-P8-W[1,​1.2,​1.5,​1.8,​2,​2.5]-R[0.1,​0.15,​0.2,​0.3]-N[40,​50,​60,​70,​80,​90,​100,​120,​150]
ERLWR12-[60-250/0.01]-P10-W[1.2,​1.5,​1.8,​2]-R[0.1,​0.15,​0.2,​0.3]-N[40,​60,​70,​80,​90,​100,​120,​150]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
R (Corner R of the tip corner)
(mm)
1 Piece(s)

12 Days or more

100.8 ~ 1.20.3 ~ 0.61.5FR60 ~ 15040 ~ 900.1 ~ 0.2
1 Piece(s)

12 Days or more

101 ~ 1.50.4 ~ 12FR60 ~ 20040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 20.4 ~ 1.22.5FR60 ~ 20040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 2.50.4 ~ 1.23FR60 ~ 20040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

102.5 ~ 30.4 ~ 1.53.5FR60 ~ 25040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 3.50.4 ~ 1.54FR60 ~ 25040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

103.5 ~ 40.6 ~ 1.84.5FR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

1040.6 ~ 25FR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

104.5 ~ 50.8 ~ 25.5FR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

1050.8 ~ 26FR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

106 ~ 70.8 ~ 2.58FR60 ~ 25040 ~ 1500.1 ~ 0.3
1 Piece(s)

12 Days or more

1081 ~ 2.510FR60 ~ 25040 ~ 1500.1 ~ 0.3
1 Piece(s)

12 Days or more

10101.2 ~ 212FR60 ~ 25040 ~ 1500.1 ~ 0.3
1 Piece(s)

12 Days or more

100.8 ~ 1.20.3 ~ 0.61.5WR60 ~ 15040 ~ 900.1 ~ 0.2
1 Piece(s)

12 Days or more

101 ~ 1.50.4 ~ 12WR60 ~ 20040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 20.4 ~ 1.22.5WR60 ~ 20040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 2.50.4 ~ 1.23WR60 ~ 20040 ~ 1200.1
1 Piece(s)

12 Days or more

102.5 ~ 30.4 ~ 1.53.5WR60 ~ 25040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 3.50.4 ~ 1.54WR60 ~ 25040 ~ 1000.1 ~ 0.3
1 Piece(s)

12 Days or more

103.5 ~ 40.6 ~ 1.84.5WR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

1040.6 ~ 25WR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

104.5 ~ 50.8 ~ 25.5WR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

1050.8 ~ 26WR60 ~ 25040 ~ 1200.1 ~ 0.3
1 Piece(s)

12 Days or more

106 ~ 70.8 ~ 2.58WR60 ~ 25040 ~ 1500.1 ~ 0.3
1 Piece(s)

12 Days or more

1081 ~ 2.510WR60 ~ 25040 ~ 1500.1 ~ 0.3
1 Piece(s)

12 Days or more

10101.2 ~ 212WR60 ~ 25040 ~ 1500.1 ~ 0.3

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Head thickness 4mm(T4) Rectangular treatment R-Chamfered rectangular Tip shape No
Character engraving type No Number of engraving characters No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.