(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

Precision Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.005
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Precision Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.005, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVF1.1-[40-200/0.01]-P[0.3-0.9/0.01]-W[0.2-0.91/0.01]-N[23-150/1]
ERVF1.2-[40-200/0.01]-P[0.3-1/0.01]-W[0.2-1.02/0.01]-N[23-150/1]
ERVF1.3-[40-200/0.01]-P[0.3-1.1/0.01]-W[0.2-1.13/0.01]-N[23-150/1]
ERVF1.4-[40-200/0.01]-P[0.3-1.2/0.01]-W[0.2-1.23/0.01]-N[23-150/1]
ERVF1.5-[40-250/0.01]-P[0.5-1.3/0.01]-W[0.2-1.3/0.01]-N[23-240/1]
ERVF2-[40-300/0.01]-P[0.8-1.8/0.01]-W[0.2-1.8/0.01]-N[23-240/1]
ERVF2.5-[40-300/0.01]-P[0.8-2.3/0.01]-W[0.2-2.3/0.01]-N[26-240/1]
ERVF3-[40-300/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-290/1]
ERVF3.5-[40-300/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-240/1]
ERVF4-[40-300/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-240/1]
ERVF4.5-[40-300/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-N[29-240/1]
ERVF5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-240/1]
ERVF5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.5-5.3/0.01]-N[31-240/1]
ERVF6-[50-300/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-240/1]
ERVF6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-240/1]
ERVF7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[40-240/1]
ERVF8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[40-240/1]
ERVF10-[50-300/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[40-240/1]
ERVJ1.5-[40-250/0.01]-P[0.5-1.3/0.01]-W[0.2-1.8/0.01]-N[23-190/1]
ERVJ2-[40-300/0.01]-P[0.8-1.8/0.01]-W[0.2-1.8/0.01]-N[23-240/1]
ERVJ2.5-[40-300/0.01]-P[0.8-2.3/0.01]-W[0.2-2.3/0.01]-N[26-240/1]
ERVJ3-[40-300/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-290/1]
ERVJ3.5-[40-300/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-290/1]
ERVJ4-[40-350/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-290/1]
ERVJ4.5-[40-350/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-N[29-290/1]
ERVJ5-[50-350/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-340/1]
ERVJ5.5-[50-350/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[31-340/1]
ERVJ6-[50-350/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[30-340/1]
ERVJ6.5-[50-350/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[30-340/1]
ERVJ7-[50-350/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[30-340/1]
ERVJ8-[50-350/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[30-340/1]
ERVJ10-[50-350/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[30-340/1]
ERVJ12-[50-350/0.01]-P[3.5-11.8/0.01]-W[0.8-11.8/0.01]-N[30-340/1]
ERVJ15-[50-350/0.01]-P[3.5-14.8/0.01]-W[1.5-14.8/0.01]-N[30-340/1]
ERVYF0.8-[40-100/0.01]-P[0.3-0.6/0.01]-W[0.2-0.57/0.01]-N[23-77/1]
ERVYF0.9-[40-100/0.01]-P[0.3-0.7/0.01]-W[0.2-0.69/0.01]-N[23-77/1]
ERVYF1-[40-100/0.01]-P[0.3-0.8/0.01]-W[0.2-0.8/0.01]-N[23-90/1]
P-ERVF1.1-[40-200/0.01]-P[0.3-0.9/0.01]-W[0.2-0.9/0.01]-N[23-150/1]
P-ERVF1.2-[40-200/0.01]-P[0.3-1/0.01]-W[0.2-1/0.01]-N[23-150/1]
P-ERVF1.3-[40-200/0.01]-P[0.3-1.1/0.01]-W[0.2-1.1/0.01]-N[23-150/1]
P-ERVF1.4-[40-200/0.01]-P[0.3-1.2/0.01]-W[0.2-1.2/0.01]-N[23-150/1]
P-ERVF1.5-[40-250/0.01]-P[0.5-1.3/0.01]-W[0.2-1.3/0.01]-N[23-250/1]
P-ERVF2-[40-300/0.01]-P[0.8-1.8/0.01]-W[0.2-1.8/0.01]-N[23-250/1]
P-ERVF2.5-[40-300/0.01]-P[0.8-2.3/0.01]-W[0.2-2.3/0.01]-N[26-250/1]
P-ERVF3-[40-300/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-250/1]
P-ERVF3.5-[40-300/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-250/1]
P-ERVF4-[40-300/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-250/1]
P-ERVF4.5-[40-300/0.01]-P[1.2-6.3/0.01]-W[0.3-4.3/0.01]-N[29-250/1]
P-ERVF5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-250/1]
P-ERVF5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[31-250/1]
P-ERVF6-[50-300/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-250/1]
P-ERVF6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-250/1]
P-ERVF7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[40-250/1]
P-ERVF8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[40-250/1]
P-ERVF10-[50-300/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[40-250/1]
P-ERVYF0.8-[40-100/0.01]-P[0.3-0.6/0.01]-W[0.2-0.6/0.01]-N[23-50/1]
P-ERVYF0.9-[40-100/0.01]-P[0.3-0.7/0.01]-W[0.2-0.7/0.01]-N[23-50/1]
P-ERVYF1-[40-100/0.01]-P[0.3-0.8/0.01]-W[0.2-0.8/0.01]-N[23-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Trimming L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.90.2 ~ 0.911.1Normal40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 10.2 ~ 1.021.2Normal40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.10.2 ~ 1.131.3Normal40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.20.2 ~ 1.231.4Normal40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.5 ~ 1.30.2 ~ 1.31.5Normal40 ~ 25023 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.2 ~ 1.82Normal40 ~ 30023 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.2 ~ 2.32.5Normal40 ~ 30026 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.83Normal40 ~ 30027 ~ 290
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.5Normal40 ~ 30027 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.84Normal40 ~ 30029 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.3 ~ 4.34.5Normal40 ~ 30029 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.85Normal50 ~ 30031 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 5.30.5 ~ 5.35.5Normal50 ~ 30031 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.86Normal50 ~ 30033 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.5Normal50 ~ 30040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.87Normal50 ~ 30040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.88Normal50 ~ 30040 ~ 240
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.810Normal50 ~ 30040 ~ 240
1 Piece(s)

10 Days or more

104mm(JIS)0.5 ~ 1.30.2 ~ 1.81.5Normal40 ~ 25023 ~ 190
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.2 ~ 1.82Normal40 ~ 30023 ~ 240
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.2 ~ 2.32.5Normal40 ~ 30026 ~ 240
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.3 ~ 2.83Normal40 ~ 30027 ~ 290
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.3 ~ 3.33.5Normal40 ~ 30027 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.3 ~ 3.84Normal40 ~ 35029 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.3 ~ 4.34.5Normal40 ~ 35029 ~ 290
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.4 ~ 4.85Normal50 ~ 35031 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)1.8 ~ 5.30.5 ~ 5.35.5Normal50 ~ 35031 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.5 ~ 5.86Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.5 ~ 6.36.5Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.5 ~ 6.87Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.5 ~ 7.88Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.5 ~ 9.810Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)3.5 ~ 11.80.8 ~ 11.812Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

108mm(JIS)3.5 ~ 14.81.5 ~ 14.815Normal50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.60.2 ~ 0.570.8Normal40 ~ 10023 ~ 77
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.70.2 ~ 0.690.9Normal40 ~ 10023 ~ 77
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.80.2 ~ 0.81Normal40 ~ 10023 ~ 90
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.90.2 ~ 0.91.1Angular tip corner40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 10.2 ~ 11.2Angular tip corner40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.10.2 ~ 1.11.3Angular tip corner40 ~ 20023 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 1.20.2 ~ 1.21.4Angular tip corner40 ~ 20023 ~ 150
1 Piece(s)

8 Days or more

104mm(T4)0.5 ~ 1.30.2 ~ 1.31.5Angular tip corner40 ~ 25023 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 1.80.2 ~ 1.82Angular tip corner40 ~ 30023 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 2.30.2 ~ 2.32.5Angular tip corner40 ~ 30026 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 2.80.3 ~ 2.83Angular tip corner40 ~ 30027 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 3.30.3 ~ 3.33.5Angular tip corner40 ~ 30027 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 3.80.3 ~ 3.84Angular tip corner40 ~ 30029 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)1.2 ~ 6.30.3 ~ 4.34.5Angular tip corner40 ~ 30029 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 4.80.4 ~ 4.85Angular tip corner50 ~ 30031 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)1.8 ~ 5.30.5 ~ 5.35.5Angular tip corner50 ~ 30031 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 5.80.5 ~ 5.86Angular tip corner50 ~ 30033 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 6.30.5 ~ 6.36.5Angular tip corner50 ~ 30040 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)2.3 ~ 6.80.5 ~ 6.87Angular tip corner50 ~ 30040 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)2.3 ~ 7.80.5 ~ 7.88Angular tip corner50 ~ 30040 ~ 250
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 9.80.5 ~ 9.810Angular tip corner50 ~ 30040 ~ 250
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.60.2 ~ 0.60.8Angular tip corner40 ~ 10023 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.70.2 ~ 0.70.9Angular tip corner40 ~ 10023 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)0.3 ~ 0.80.2 ~ 0.81Angular tip corner40 ~ 10023 ~ 50

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.