(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking / Blank Type_L Dimension Designation Type- (Part Numbers)

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51・Caulking / Blank Type_L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shape Type: Caulking
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERHK-B6-[80-680/10]-P6-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-B7-[80-680/10]-P6-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-B7-[80-680/10]-P6-W[1,​1.2,​1.5,​1.8,​2]-FC[81-399/1]
ERHK-B8-[80-680/10]-P[6,​7,​8]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-B8-[80-680/10]-P[6,​7,​8]-W[1,​1.2,​1.5,​1.8,​2]-FC[81-399/1]
ERHK-B10-[80-780/10]-P[8,​10]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-B10-[80-780/10]-P[8,​10]-W[1,​1.2,​1.5,​1.8,​2]-FC[81-399/1]
ERHK-B12-[80-880/10]-P[10,​12]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-F[60-500/10]
ERHK-B12-[80-880/10]-P[10,​12]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-FC[81-499/1]
ERHK-B16-[80-880/10]-P[10,​12,​15]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-F[60-500/10]
ERHK-B16-[80-880/10]-P[10,​12,​15]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-FC[81-499/1]
ERHK-L6-[80-680/0.1]-P6-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-L6-[80-680/0.1]-P6-W[1,​1.2,​1.5,​1.8,​2]-FC[41-399/1]
ERHK-L7-[80-680/0.1]-P6-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-L7-[80-680/0.1]-P6-W[1,​1.2,​1.5,​1.8,​2]-FC[41-399/1]
ERHK-L8-[80-680/0.1]-P[6,​7,​8]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-L8-[80-680/0.1]-P[6,​7,​8]-W[1,​1.2,​1.5,​1.8,​2]-FC[41-399/1]
ERHK-L10-[80-780/0.1]-P[8,​10]-W[1,​1.2,​1.5,​1.8,​2]-F[60-400/10]
ERHK-L10-[80-780/0.1]-P[8,​10]-W[1,​1.2,​1.5,​1.8,​2]-FC[41-399/1]
ERHK-L12-[80-880/0.1]-P[10,​12]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-F[60-500/10]
ERHK-L12-[80-880/0.1]-P[10,​12]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-FC[41-499/1]
ERHK-L16-[80-880/0.1]-P[10,​12,​15]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-F[60-500/10]
ERHK-L16-[80-880/0.1]-P[10,​12,​15]-W[1,​1.2,​1.5,​1.8,​2,​4,​6]-FC[41-499/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
F (Retentive portion length)
(mm)
FC (F dimension alteration)
(mm)
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 26Blank80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 27Blank80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 27Blank80 ~ 680-81 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)6 ~ 81 ~ 28Blank80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

108mm(JIS)6 ~ 81 ~ 28Blank80 ~ 680-81 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)8 ~ 101 ~ 210Blank80 ~ 78060 ~ 400-
1 Piece(s)

8 Days or more

108mm(JIS)8 ~ 101 ~ 210Blank80 ~ 780-81 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 121 ~ 612Blank80 ~ 88060 ~ 500-
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 121 ~ 612Blank80 ~ 880-81 ~ 499
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 151 ~ 616Blank80 ~ 88060 ~ 500-
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 151 ~ 616Blank80 ~ 880-81 ~ 499
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 26L dimension designation80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 26L dimension designation80 ~ 680-41 ~ 399
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 27L dimension designation80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

106mm(JIS)61 ~ 27L dimension designation80 ~ 680-41 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)6 ~ 81 ~ 28L dimension designation80 ~ 68060 ~ 400-
1 Piece(s)

8 Days or more

108mm(JIS)6 ~ 81 ~ 28L dimension designation80 ~ 680-41 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)8 ~ 101 ~ 210L dimension designation80 ~ 78060 ~ 400-
1 Piece(s)

8 Days or more

108mm(JIS)8 ~ 101 ~ 210L dimension designation80 ~ 780-41 ~ 399
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 121 ~ 612L dimension designation80 ~ 88060 ~ 500-
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 121 ~ 612L dimension designation80 ~ 880-41 ~ 499
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 151 ~ 616L dimension designation80 ~ 88060 ~ 500-
1 Piece(s)

8 Days or more

108mm(JIS)10 ~ 151 ~ 616L dimension designation80 ~ 880-41 ~ 499

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Caulking Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.