(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51/P・W Tolerance 0_-0.02/Free Designation Type-

Rectangular Ejector Pins For Large Mold -High Speed Steel SKH51/P・W Tolerance 0_-0.02/Free Designation Type-

Move the mouse over the image to zoom

•Material: SKH51
•Shape Type: Normal
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Head Thickness: 8mm(JIS)

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERJX10-[100-500/0.01]-P[5-9.8/0.01]-W[1-9.8/0.01]-N[34-490/1]
ERJX12-[100-600/0.01]-P[6-11.8/0.01]-W[1-11.8/0.01]-N[34-590/1]
ERJX13-[100-600/0.01]-P[6-12.8/0.01]-W[1-12.8/0.01]-N[34-590/1]
ERJX15-[100-600/0.01]-P[8-14.8/0.01]-W[1.5-14.8/0.01]-N[33-590/1]
ERJX16-[100-600/0.01]-P[8-15.8/0.01]-W[1.5-15.8/0.01]-N[33-590/1]
ERJX20-[100-600/0.01]-P[10-19.8/0.01]-W[1.5-19.8/0.01]-N[34-590/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

16 Days or more

105 ~ 9.81 ~ 9.810100 ~ 50034 ~ 490
1 Piece(s)

16 Days or more

106 ~ 11.81 ~ 11.812100 ~ 60034 ~ 590
1 Piece(s)

16 Days or more

106 ~ 12.81 ~ 12.813100 ~ 60034 ~ 590
1 Piece(s)

16 Days or more

108 ~ 14.81.5 ~ 14.815100 ~ 60033 ~ 590
1 Piece(s)

16 Days or more

108 ~ 15.81.5 ~ 15.816100 ~ 60033 ~ 590
1 Piece(s)

16 Days or more

1010 ~ 19.81.5 ~ 19.820100 ~ 60034 ~ 590
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Head thickness 8mm(JIS) Rectangular treatment No Tip shape No
Character engraving type No Number of engraving characters No R-Chamfered rectangular position No
C-Chamfered position No With/without gas release shape No Shape type Normal
Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.