(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pushers - Urethane/Silicone, Threaded
MISUMI
Pushers in a wide range of hardness: Shore A30 ~ A90.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - Urethane, Small Diameter, Tapped
MISUMI
Pushers having the Bushing Part Area relatively small in relation to the screw part.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - Urethane/Silicone, Tapped
MISUMI
Pushers in a wide range of hardness: Shore A30 ~ A90.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - MC Nylon/Polyurethane, Large Diameter, Threaded
MISUMI
Pushers having the Bushing Part Area relatively large in relation to the screw part.
Days to Ship: | 8 Days or more |
---|
Pushers - Urethane, Small Diameter, Threaded
MISUMI
Pushers having the Bushing Part Area relatively small in relation to the screw part.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - Urethane/Silicone/Fluororubber/Low Hardness Urethane, Threaded
MISUMI
Pushers excellent in heat/chemical resistance
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - MC Nylon/Polyacetal, Threaded
MISUMI
MC Nylon and Polyacetal pushers. Tip section parts only are also available.
Days to Ship: | 8 Days or more |
---|
Resin Pushers - MC Nylon/Polyacetal, Flat/Spherical/Tapered Shape
MISUMI
Any of the following four types of shape is available: Flat, Sphere, Taper R and Taper.
Days to Ship: | 10 Days or more |
---|
Pushers - Urethane/Silicone/Fluororubber/Low Hardness Urethane, Tapped
MISUMI
Pushers excellent in heat/chemical resistance
Days to Ship: | 8 Days or more |
---|
Pushers - MC Nylon/Polyacetal, Tapped
MISUMI
MC Nylon and Polyacetal pushers. Tip section parts only are also available.
Days to Ship: | 8 Days or more |
---|
MISUMI
Urethane caps for shaft ends.
For complete product overview and details on Pusher Caps - Urethane see the sections below:
Days to Ship: | 8 Days or more |
---|
Resin Pushers - MC Nylon/Polyacetal, Round
MISUMI
MC Nylon and Polyacetal pushers.
Days to Ship: | 8 Days or more |
---|
Pushers - MC Nylon/Polyurethane, Cylinder with Twin Guides
MISUMI
Pushers mountable on Cylinders with Guides.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushers - MC Nylon/Polyurethane, Large Diameter, Tapped
MISUMI
Pushers having the Bushing Part Area relatively large in relation to the screw part.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 16 Days or more |
---|
Pushers - Urethane, Threaded, Inch
MISUMI
•Shape: Threads
•Thread Size Unit: Inch
Days to Ship: | 16 Days or more |
---|
MISUMI
Metal Pushers with flat or sphere shape tip
Days to Ship: | 10 Days or more |
---|
MISUMI
Metal Pushers with flat or sphere shape tip
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Thread Size Unit |
Thread Size(mm) |
Thread Pitch(mm) |
Thread Size(inch) |
O.D. D(mm) |
Material |
Hardness |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pushers - Urethane/Silicone/Fluororubber/Low Hardness Urethane, Threaded | Resin Pushers - MC Nylon/Polyacetal, Flat/Spherical/Tapered Shape | Pushers - Urethane/Silicone/Fluororubber/Low Hardness Urethane, Tapped | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 16 Days or more | 16 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Shape | Threads | Taps | Taps | Threads | Threads | Threads | Threads / Taps | Taps | Taps | Taps | Cap | Taps | - | Taps | Taps | Threads | Taps | Threads |
Thread Size Unit | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Metric | Inch | Inch | Metric | Metric |
Thread Size(mm) | M3 ~ M22 | - | M3 ~ M22 | - | - | M3 ~ M10 | - | - | M3 ~ M12 | - | - | M3 ~ M18 | - | - | - | - | - | - |
Thread Pitch(mm) | 0.5 ~ 2.5 | - | 0.5 ~ 1.75 | - | - | 0.5 ~ 1.5 | - | - | 0.5 ~ 1.75 | - | - | 0.5 ~ 1.75 | - | - | - | - | - | - |
Thread Size(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.138 (#6-32) ~ 0.500 (1/2"-13) | 0.190 (#10-32) ~ 0.375 (3/8"-16) | - | - |
O.D. D(mm) | 6 ~ 36 | 6 ~ 16 | 8 ~ 40 | 8 ~ 30 | 8 ~ 16 | 6 ~ 20 | 6 ~ 30 | 6 ~ 40 | 8 ~ 30 | 6 ~ 30 | - | 8 ~ 40 | - | 10 ~ 36 | 8 ~ 30 | 10 ~ 20 | 6 ~ 40 | 6 ~ 30 |
Material | Polyurethane | Polyurethane | Polyurethane | Polyurethane / MC Nylon | Polyurethane | Silicon Rubber / Fluororubber (FPM) | MC Nylon / Polyacetal | MC Nylon / Polyacetal | Silicon Rubber / Fluororubber (FPM) | MC Nylon / Polyacetal | Polyurethane | MC Nylon / Polyacetal | Polyurethane / MC Nylon | Polyurethane / MC Nylon | Polyurethane | Polyurethane | Steel / Stainless Steel | Steel / Stainless Steel |
Hardness | Shore A30 / Shore A50 / Shore A70 / Shore A90 | - | Shore A30 / Shore A50 / Shore A70 / Shore A90 | - | - | - | - | - | - | - | - | - | - | - | Shore A50 / Shore A70 / Shore A90 | Shore A50 / Shore A70 / Shore A90 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy