(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MC Nylon and Polyacetal pushers.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | Thread |
JPHJ | Polyacetal | White | Thread Insert (304 Stainless Steel) |
JPHM | MC Nylon | Black | |
Electrical Conductivity CDR2 | |||
JPHMC | MC Nylon | Blue |
Part Number | - | M |
JPHJ10 | - | 4 |
Part Number | M | L | R1 | ℓ | W | |||||||||||||
Type | D | |||||||||||||||||
JPHJ JPHM JPHMC | 8 | 3 | 4 | 12 | 1 | 8 | 7 | |||||||||||
10 | 3 | 4 | 5 | 15 | 8 | |||||||||||||
12 | 4 | 5 | 6 | 16 | 2 | 10 | 10 | |||||||||||
15 | 5 | 6 | 8S | 8 | 20 | 14 | ||||||||||||
16 | 6 | 8S | 8 | |||||||||||||||
18 | 6 | 8S | 8 | 10S | 10 | 12S | 12 | 25 | 3 | 17 | ||||||||
20 | 8S | 8 | 10S | 10 | 12S | 12 | 12M | |||||||||||
30 | 10S | 10 | 12S | 12 | 12M | 14S | 18S | 35 | 15 | 27 | ||||||||
40 | 10S | 10 | 12S | 12 | 12M | 14S | 18S | 45 | 20 | 37 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Female Thread | Thread Size Unit | Metric |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy