(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Pushers - MC Nylon/Polyacetal, Flat/Spherical/Tapered Shape

Resin Pushers - MC Nylon/Polyacetal, Flat/Spherical/Tapered Shape

Any of the following four types of shape is available: Flat, Sphere, Taper R and Taper.

  • METRIC
  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
Resin Pushers - Flat/Spherical/Tapered:Related Image
・Materials
Type[ M ]MaterialColorThread
JPFJPolyacetalWhiteThread Insert
(304 Stainless Steel)
JPFMMC Nylon Conductive CDR2Black
JPFMCMC NylonBlue
[ ! ]For properties of MC nylon and polyacetal, refer to Click here.

Specifications

Part Number-L-M-E-A
TypeShapeD
JPFJ
JPFMC
R
T
12
12
-
-
40
35
-
-
6
5

-

E8

-

A15
Part NumberL
1mm Increment
MTapered Type onlyRW
TypeShapeDE
0.5mm Increment
A
1° Increment
JPFJ
(Polyacetal)
JPFM
(MC Nylon Conductive CDR2)
JPFMC
(MC Nylon)
F
R
Q
*
T
610(17)~5035.0≤E
E≤Mx3
1~45°185
812(19)~50341.57
1015(22)~5034528
1216(27)~1004561010
1520(35)~100568S814
1668S8
1825(40)~10068S810S1017
208S810S1012S1212M3
3035(63)~10010S1012S1212M14S18S1527
4045(87)~10010S1012S1212M14S18S2037
*Dimensions in ( ) are the minimum L dimensions when shape Q is selected. [ ! ]8S, 10S, 12, 12S, 14S and 18S are fine thread pitch. For thread details, refer to the right. [ ! ]12M is course thread pitch.
· Thread
MMxPitch
3M3x0.5
4
M4x0.7
5M5x0.8
6M6x1.0
8SM8x1.0
8 M8x1.25
10SM10x1.25
10M10x1.5
12SM12x1.25
12M12x1.5
12MM12x1.75
14SM14x1.5
18SM18x1.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPFJF6-[10-50/1]-3
JPFJF8-[12-50/1]-[3,​4]
JPFJF10-[15-50/1]-[3,​4,​5]
JPFJF12-[16-100/1]-[4,​5,​6]
JPFJF15-[20-100/1]-[5,​6,​8S,​8]
JPFJF16-[20-100/1]-[6,​8S,​8]
JPFJF18-[25-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]
JPFJF20-[25-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
JPFJF30-[35-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJF40-[45-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJQ6-[17-50/1]-3
JPFJQ8-[19-50/1]-[3,​4]
JPFJQ10-[22-50/1]-[3,​4,​5]
JPFJQ12-[27-100/1]-[4,​5,​6]
JPFJQ15-[35-100/1]-[5,​6,​8S,​8]
JPFJQ16-[35-100/1]-[6,​8S,​8]
JPFJQ18-[40-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]
JPFJQ20-[40-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
JPFJQ30-[63-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJQ40-[87-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJR6-[10-50/1]-3
JPFJR8-[12-50/1]-[3,​4]
JPFJR10-[15-50/1]-[3,​4,​5]
JPFJR12-[16-100/1]-[4,​5,​6]
JPFJR15-[20-100/1]-[5,​6,​8S,​8]
JPFJR16-[20-100/1]-[6,​8S,​8]
JPFJR18-[25-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]
JPFJR20-[25-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
JPFJR30-[35-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJR40-[45-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFJT6-[10-50/1]-3-E[5-41/0.5]-A[1-45/1]
JPFJT8-[12-50/1]-[3,​4]-E[5-41/0.5]-A[1-45/1]
JPFJT10-[15-50/1]-[3,​4,​5]-E[5-41/0.5]-A[1-45/1]
JPFJT12-[16-100/1]-[4,​5,​6]-E[5-88/0.5]-A[1-45/1]
JPFJT15-[20-100/1]-[5,​6,​8S,​8]-E[5-85/0.5]-A[1-45/1]
JPFJT16-[20-100/1]-[6,​8S,​8]-E[5-82/0.5]-A[1-45/1]
JPFJT18-[25-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]-E[5-82/0.5]-A[1-45/1]
JPFJT20-[25-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]-E[5-76/0.5]-A[1-45/1]
JPFJT30-[35-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]-E[5-70/0.5]-A[1-45/1]
JPFJT40-[45-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]-E[5-70/0.5]-A[1-45/1]
JPFMCF6-[10-50/1]-3
JPFMCF8-[12-50/1]-[3,​4]
JPFMCF10-[15-50/1]-[3,​4,​5]
JPFMCF12-[16-100/1]-[4,​5,​6]
JPFMCF15-[20-100/1]-[5,​6,​8S,​8]
JPFMCF16-[20-100/1]-[6,​8S,​8]
JPFMCF18-[25-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]
JPFMCF20-[25-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
JPFMCF30-[35-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFMCF40-[45-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFMCQ6-[17-50/1]-3
JPFMCQ8-[19-50/1]-[3,​4]
JPFMCQ10-[22-50/1]-[3,​4,​5]
JPFMCQ12-[27-100/1]-[4,​5,​6]
JPFMCQ15-[35-100/1]-[5,​6,​8S,​8]
JPFMCQ16-[35-100/1]-[6,​8S,​8]
JPFMCQ18-[40-100/1]-[6,​8S,​8,​10S,​10,​12S,​12]
JPFMCQ20-[40-100/1]-[8S,​8,​10S,​10,​12M,​12S,​12]
JPFMCQ30-[63-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
JPFMCQ40-[87-100/1]-[8,​10S,​10,​12M,​12S,​12,​14S,​18S]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(mm)
Material L
(mm)
Taper Angle [A]
(°)
Taper Length [E] Thread Dia. Selection (Coarse) [M] Thread Dia. Selection (Coarse) [M] 12 is fine thread
(mm)
Thread Dia. Selection (Fine) [M]
1 Piece(s)

10 Days or more

106Polyacetal10 ~ 50---3-
1 Piece(s)

10 Days or more

108Polyacetal12 ~ 50---3 ~ 4-
1 Piece(s)

10 Days or more

1010Polyacetal15 ~ 50---3 ~ 5-
1 Piece(s)

10 Days or more

1012Polyacetal16 ~ 100---4 ~ 6-
1 Piece(s)

10 Days or more

1015Polyacetal20 ~ 100---5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016Polyacetal20 ~ 100---6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018Polyacetal25 ~ 100---6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020Polyacetal25 ~ 100--M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030Polyacetal35 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040Polyacetal45 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106Polyacetal17 ~ 50---3-
1 Piece(s)

10 Days or more

108Polyacetal19 ~ 50---3 ~ 4-
1 Piece(s)

10 Days or more

1010Polyacetal22 ~ 50---3 ~ 5-
1 Piece(s)

10 Days or more

1012Polyacetal27 ~ 100---4 ~ 6-
1 Piece(s)

10 Days or more

1015Polyacetal35 ~ 100---5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016Polyacetal35 ~ 100---6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018Polyacetal40 ~ 100---6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020Polyacetal40 ~ 100--M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030Polyacetal63 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040Polyacetal87 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106Polyacetal10 ~ 50---3-
1 Piece(s)

10 Days or more

108Polyacetal12 ~ 50---3 ~ 4-
1 Piece(s)

10 Days or more

1010Polyacetal15 ~ 50---3 ~ 5-
1 Piece(s)

10 Days or more

1012Polyacetal16 ~ 100---4 ~ 6-
1 Piece(s)

10 Days or more

1015Polyacetal20 ~ 100---5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016Polyacetal20 ~ 100---6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018Polyacetal25 ~ 100---6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020Polyacetal25 ~ 100--M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030Polyacetal35 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040Polyacetal45 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106Polyacetal10 ~ 501 ~ 455 ~ 41-3-
1 Piece(s)

10 Days or more

108Polyacetal12 ~ 501 ~ 455 ~ 41-3 ~ 4-
1 Piece(s)

10 Days or more

1010Polyacetal15 ~ 501 ~ 455 ~ 41-3 ~ 5-
1 Piece(s)

10 Days or more

1012Polyacetal16 ~ 1001 ~ 455 ~ 88-4 ~ 6-
1 Piece(s)

10 Days or more

1015Polyacetal20 ~ 1001 ~ 455 ~ 85-5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016Polyacetal20 ~ 1001 ~ 455 ~ 82-6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018Polyacetal25 ~ 1001 ~ 455 ~ 82-6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020Polyacetal25 ~ 1001 ~ 455 ~ 76M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030Polyacetal35 ~ 1001 ~ 455 ~ 70M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040Polyacetal45 ~ 1001 ~ 455 ~ 70M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106[MC Nylon] MC Nylon10 ~ 50---3-
1 Piece(s)

10 Days or more

108[MC Nylon] MC Nylon12 ~ 50---3 ~ 4-
1 Piece(s)

10 Days or more

1010[MC Nylon] MC Nylon15 ~ 50---3 ~ 5-
1 Piece(s)

10 Days or more

1012[MC Nylon] MC Nylon16 ~ 100---4 ~ 6-
1 Piece(s)

10 Days or more

1015[MC Nylon] MC Nylon20 ~ 100---5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016[MC Nylon] MC Nylon20 ~ 100---6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018[MC Nylon] MC Nylon25 ~ 100---6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020[MC Nylon] MC Nylon25 ~ 100--M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030[MC Nylon] MC Nylon35 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040[MC Nylon] MC Nylon45 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

106[MC Nylon] MC Nylon17 ~ 50---3-
1 Piece(s)

10 Days or more

108[MC Nylon] MC Nylon19 ~ 50---3 ~ 4-
1 Piece(s)

10 Days or more

1010[MC Nylon] MC Nylon22 ~ 50---3 ~ 5-
1 Piece(s)

10 Days or more

1012[MC Nylon] MC Nylon27 ~ 100---4 ~ 6-
1 Piece(s)

10 Days or more

1015[MC Nylon] MC Nylon35 ~ 100---5 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1016[MC Nylon] MC Nylon35 ~ 100---6 ~ 8M8 [8S]
1 Piece(s)

10 Days or more

1018[MC Nylon] MC Nylon40 ~ 100---6 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1020[MC Nylon] MC Nylon40 ~ 100--M12 [12M]8 ~ 12M8 [8S] / M10 [10S] / M12 [12S]
1 Piece(s)

10 Days or more

1030[MC Nylon] MC Nylon63 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]
1 Piece(s)

10 Days or more

1040[MC Nylon] MC Nylon87 ~ 100--M12 [12M]8 ~ 12M10 [10S] / M12 [12S] / M14 [14S] / M18 [18S]

Loading...

 

Basic Information

Shape Female Thread Thread Size Unit Metric

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.