(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MC Nylon and Polyacetal pushers. Tip section parts only are also available.
Part Number
Configured Part Number is shown.
Type | Shape | [ M ]Material | ||
Flat | Round | |||
MC Nylon | Tapped | PSHMC | RSHMC | MC Nylon Material: 304 Stainless Steel |
Replacement Resin | MCKK | MCRKK | MC Nylon | |
Polyacetal | Tapped | PSHPA | RSHPA | Polyacetal Material: 304 Stainless Steel |
Replacement Resin | PAKK | PARKK | Polyacetal |
Part Number |
PSHMC20 MCRKK12 |
Part Number | L | MxPitch | M1xPitch | ℓ | SR1 | R2 | ℓ1 | ℓ2 | W | ||
Type | D | ||||||||||
Set Flat PSHMC PSHPA Round RSHMC RSHPA | Replacement Resin Flat MCKK PAKK Round MCRKK PARKK | 8 | 12 | M3x0.5 | M5x0.8 | 4.5 | 8 | 1 | 5 | 4 | 7 |
10 | 15 | M4x0.7 | M6x1.0 | 7 | 10 | 1 | 5 | 4 | 8 | ||
12 | 16 | M5x0.8 | M8x1.25 | 8 | 12 | 2 | 5 | 4 | 10 | ||
15 | 20 | M6x1.0 | M10x1.5 | 10 | 16 | 2 | 6 | 5 | 14 | ||
16 | 20 | M6x1.0 | M10x1.5 | 10 | 16 | 2 | 6 | 5 | 14 | ||
20 | 25 | M8x1.25 | M12x1.75 | 12 | 20 | 3 | 8 | 6 | 17 | ||
25 | 30 | M10x1.5 | M16x2.0 | 14 | 25 | 3 | 10 | 8 | 22 | ||
30 | 35 | M12x1.75 | M16x2.0 | 18 | 30 | 3 | 10 | 8 | 27 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Item | Abrasion Resistance | Slip Property | Dimensional Stability | Impact Resistance | Flame Resistance | Chemical Resistance. | |||
Oil | Acid | Alkali | Organic Solvents | ||||||
MC Nylon | ○ | ○ | △ | ○ | - | ○ | × | ○~△ | ○ |
MC Nylon Conductive CDR2 | ○ | ○ | △ | ○ | - | ○ | × | ○~△ | ○ |
Polyacetal | △ | ○ | ○ | ○ | [UL94] HB | ○ | △~× | ○ | ○ |
Item | Tensile Strength (at ambient temperature) | Elongation | Bending Strength | Compressive Strength | Rockwell Hardness (R Scale) | Continuous Operating Temperature | Volume Specific Resistivity (Ω • cm) | Density | Moisture Absorption | ||
Yielding Point | 5% Deformation | Water, Balanced | Water, 24hs | ||||||||
Test Method ASTM | D-638 | D-790 | D-695 | D-785 | - | D-257 | D-792 | D-570 | |||
MC Nylon | 96MPa | 30% | 110MPa | 103MPa | 95MPa | 120 | -40 ~ 120°C | 4.2x1015 | 1.16 | 6 | 0.8 |
MC Nylon Conductive CDR2 | 68MPa | 10% | 117MPa | - | 98MPa | 119 | Room Temperature ~120°C | 102x104 | 1.20 | - | - |
Polyacetal | 61MPa | 40% | 89MPa | - | 103MPa | 119 | -45 ~ 95°C | >1014 | 1.41 | 0.7 | 0.22 |
Shape | Female Thread | Thread Size Unit | Metric |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy