(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series
SMC
SMC Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series. [Features]· Specifications with a backflow function feature an inbuilt mechanism for quickly exhausting the air-pressure at the outlet side.
Days to Ship: | 3 Days or more |
---|
Electro-Pneumatic Regulator ITV1000/2000/3000 Series
SMC
Electro-Pneumatic Regulator ITV1000/2000/3000 Series with 2 possible directions of cable entry. [Features]· Stepless control of air pressure in proportion to an electric signal.· Sensitivity: 0.2 kPa (100 kPa specification).· Linearity: within ±1% (F.S.)· Hysteresis: within 0.5% (F.S.)· Protective structure: IP65.· 2 possible directions of cable entry.· Grease-free specification (ITV1000 Series).
Days to Ship: | 3 Days or more |
---|
Precision Regulator IR1000-A/2000-A/3000-A Series
SMC
The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum). [Features]· Air consumption reduced by up to 90% (approx.)· Lightweight type with approximately 27% weight reduction.· Sensitivity: 0.2% (full span).· Repeatability: ±0.5% (full span).
Days to Ship: | 3 Days or more |
---|
SMC
SMC Regulator AR10-A to AR40-A. [Features]· Energy saving regulator.· Pressure drop amount: Improved by up to 50%.
Days to Ship: | 3 Days or more |
---|
MISUMI
Decompression Valves capable of adjusting the pressure.
Days to Ship: | 8 Days or more |
---|
Regulator - Single Unit Type, ARM5S Series
SMC
Regulator - Single Unit Type, ARM5S Series; available with a variety of one-touch fittings. [Features]· Width: 14 mm.· 2 mounting methods are available (direct mounting and DIN rail mounting).· Backflow function equipped as standard.
Days to Ship: | 3 Days or more |
---|
Manifold Regulator, Common Supply Type, ARM11A Series
SMC
SMC Manifold Regulator, Common Supply Type, ARM11A Series. [Features]· Select the most appropriate type and size for the given installation conditions.· Available with a variety of one-touch fitting types and sizes.· Backflow function equipped as standard.· Compatible with units with a digital pressure switch.
Days to Ship: | Quote |
---|
ITV0000 Series Compact Electro-Pneumatic Regulator
SMC
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use. [Features] · DIN rail mount design lets you easily add or remove stations. · Compact (15 mm) and lightweight (100 g). · 2 types of cable connectors are available: straight type and right-angle type. · Built-in single-action fitting. · With error indication LED. · 2 types of brackets are available: flat brackets and L-shaped brackets. ·...Readmore
Days to Ship: | 3 Days or more |
---|
ITVX2000 Series 5.0 MPa High-Pressure Electro-Pneumatic Regulator
SMC
High-pressure electro-pneumatic regulator that allows stepless control of air pressure in proportion to an electric signal. [Features] · Maximum supply pressure: 5.0 MPa. · Set pressure range: 0.01 to 3.0 MPa. · Maximum flow rate: 3,000 L/min (ANR). · Fluid-contact parts: fluorine grease. · Power consumption: 3W or less. · Digital pressure display. · RoHS compliant.
Days to Ship: | Quote |
---|
SMC
SRH Series Clean Regulator with a pulsation suppression valve design. [Features]· Contamination-controlled stainless steel regulator.· Oil-free parts assembly.· Select between a PTFE (grade A) or fluororubber (grade B) diaphragm depending on the application.· Designed with an intake/exhaust port in the diaphragm compartment, facilitating flow.· Constructed with valve springs partitioned off by the diaphragm.· Pulsation-suppressing valve...Readmore
Days to Ship: | Quote |
---|
Manifold Regulator, Individual Supply Type, ARM5B Series
SMC
[Features] Available with a variety of one-touch fitting sizes. · 2 types of mounting method available. -Direct mounting. -DIN rail mounting. · Backflow function equipped as standard.
Days to Ship: | 3 Days or more |
---|
Regulator - with Filter, for Air
MISUMI
Pressure Reducing Regulators with air filter.
Days to Ship: | 8 Days or more |
---|
SRP Series Precision Clean Regulator
SMC
The SRP Series Precision Clean Regulator is a high-precision, low-flow-consumption stainless steel regulator. [Features] · Bleed volume of 0.5 L/min (ANR) or less (downstream pressure at 0.2 MPa). · Setting sensitivity: 0.3% F.S. · Repeatability: 1% F.S. [Applications] · Pressure feed of chemicals. · N2 blow.
Days to Ship: | Quote |
---|
SMC
Direct-Operated Precision Regulator, Modular Type (With Backflow Function) with sensitivity within 0.2% F.S. [Features]· Repeatability: Within ±1% F.S. (or within ±3 kPa).· Energy saving and air consumption reduced by 80%.· Type with the backflow function (ARP20K/30K/40K) can be installed between solenoid valves and cylinders.· Specifications with a backflow function feature an inbuilt mechanism for quickly and reliable exhausting the ai...Readmore
Days to Ship: | 3 Days or more |
---|
MISUMI
Regulators capable of adjusting the pressure.
Days to Ship: | 8 Days or more |
---|
MISUMI
Regulators capable of adjusting the pressure.
Days to Ship: | 8 Days or more |
---|
Regulator Accessories - Bracket, Straight Type, for SMC ARM10F
Iwata Manufacturing
•Regulator, Pressure Boosting Valve: Others•Shape: Standard•Operating Environment: Standard•Compatible Manufacturer: SMC•Compatible Series: ARM10F-GP,ARM10F-GPC
Days to Ship: | 11 Days or more |
---|
Regulator With Built-In Pressure Gauge ARG20/30/40
SMC
Regulator With Built-In Pressure Gauge ARG20/30/40 allows for one-touch installation and removal of the pressure gauge cover. [Features]· Improved visibility of the pressure gauge at various mounting locations.· The mounting angle of the pressure gauge can be selected according to the piping direction.· Pressure gauge anti-rotation mechanism.· Panel-cut for pressure gauge not necessary.
Days to Ship: | Quote |
---|
Compact Regulator ARX20 Series
SMC
The ARX20 Series is a piston-type, small-sized regulator for 2.0 MPa. [Features]· A compact type (face-to-face dimensions: 35 mm / overall length: 80 mm).· 3 handy out-ports added convenience.· Features a user-friendly handle shape.· Ideal for adjusting the discharge pressure on small compressors.· Ideal for pressure adjustment as part of air blowing applications.
Days to Ship: | 3 Days or more |
---|
Regulator - Single Unit Type, ARM10 Series
SMC
Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes. [Features]· Select the most appropriate type and size for the given installation conditions.· Backflow function equipped as standard.· Compatible with units with a digital pressure switch.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
Pressure Control Valve AP100 discharges pressure to the atmosphere when the pressure exceeds the set value. [Features]· A pressure control valve that helps maintain a constant pressure within pipes.
Days to Ship: | Quote |
---|
Pilot-Operated Regulator AR425 to 935 Series
SMC
SMC Pilot-Operated Regulator AR425 to 935 Series. [Features]· Internal pilot relief type.
Days to Ship: | 3 Days or more |
---|
ARM11B Series Individual Supply Type Manifold Regulator
SMC
ARM11B Series Individual Supply Type Manifold Regulator compatible with digital pressure switches. [Features] · Select the most appropriate type and size for the given installation conditions. · Types and sizes of the single-action fittings can be changed. · Backflow function equipped as standard.
Days to Ship: | Quote |
---|
AMR3000-6000 Series MR Unit (Regulator With Mist Separator)
SMC
MR Unit (Regulator with Mist Separator) that integrates a mist separator and regulator. [Features] · Filtration: 0.3 μm. · Helps save on space, and requires less piping.
Days to Ship: | Quote |
---|
Miniature Regulator ARJ1020F Series
SMC
The Miniature Regulator ARJ1020F Series is both compact and lightweight (16 g). [Features]· Low cracking pressure 0.02 MPa.· Standard specification equipped with backflow function.
Days to Ship: | 3 Days |
---|
Miniature Regulator ARJ210 Series
SMC
SMC Regulator. [Features] · The body is made of lightweight aluminum (60 g) · 2 types of IN side piping connection: male thread and female thread (M5)
Days to Ship: | 3 Days or more |
---|
Miniature Regulator ARJ310 Series
SMC
The Miniature Regulator ARJ310 Series is both compact and lightweight (main unit weight: 65 g). [Features]· Supports shorter mounting pitches.· Accommodates 2 types of thread.· Built-in one-touch fitting.
Days to Ship: | 3 Days or more |
---|
IR1200-A/2200-A/3200-A Series Regulator
SMC
IR1200-A/2200-A/3200-A Series high-flow-rate regulator that handles up to about twice the flow rate of conventional products. [Features] · Air consumption: 0 bleed air. · Lightweight type with approximately 27% weight reduction. · Repeatability: ±1% (full span).
Days to Ship: | Quote |
---|
ARM2500/3000 Series Modular Type Manifold Regulator
SMC
Modular type manifold regulator optimal for central pressure control. Modular Type ARM2500/3000 Series. [Features] · A modular type that can be freely mounted on a manifold station. · Featuring a new knob with a single-action lock system.
Days to Ship: | Quote |
---|
Electro-Pneumatic E-P HYREG VY1 Series
SMC
The Electro-Pneumatic E-P HYREG VY1 Series is a hybrid regulator combining a regulator and a solenoid valve. [Features]· Stepless controls via electric signals.· Simple circuit configuration.· Easy to handle.· Manifold capable. [Applications]· Cylinder thrust control.· Drive and thrust control.· Flow control of various fluids / Pressure control of tanks / Air flow control for nozzles.
Days to Ship: | 3 Days or more |
---|
E-P HYREG Manifold Specification
SMC
SMC's Manifold Base Manifold Specification VVEX Series. [Features] · Using the VVEXB/2/4 Series, a manifold with up to 10 stations is possible.
Days to Ship: | Quote |
---|
Power Valve: Regulator Valve VEX1 Series
SMC
The Power Valve: Regulator Valve VEX1 Series is a large capacity relief type regulator valve. [Features]· Wide range of sizes available.· Connection port size: 1/8 to 2.
Days to Ship: | 3 Days or more |
---|
Power Valve: Precision Regulator VEX1□3 Series
SMC
A precision regulator from SMC. [Features] · A high precision, large capacity relief regulator. · A poppet-type, 3-port, large exhaust capacity regulator valve with nozzle flapper mechanism. Available as an air-operated or manual handle type. · Excellent pressure setting precision. Having a relief capacity equivalent to the supply capacity allows the regulator to respond quickly and set a precise secondary (outlet) pressure, even when the secon...Readmore
Days to Ship: | 3 Days or more |
---|
Manifold Regulator, Centralized Supply Type, ARM5A Series
SMC
Manifold regulator with selectable single-action fitting size. [Features] · Centralized air supply type. · 2 mounting types can be selected: direct mounting and DIN rail mounting. · Backflow function equipped as standard. · Stations: 1 to 10. · Centralized supply (IN) piping position: bottom (1), top (2). · With/without pressure gauge.
Days to Ship: | Quote |
---|
ARM1000/2000 Series Manifold Regulator
SMC
Manifold regulator with 4 connection methods.[Features]·Compact pressure gauge ø15 (diameter 15 mm)·Standard specifications with backflow function· Space saving
Days to Ship: | Quote |
---|
Clean Regulator / Fluoropolymer Type, SRF Series
SMC
Fluoropolymer type clean regulator.[Specifications]·Wetted parts material body: New PFA·Diaphragm: PTFE·Recommended flow rate: SRF10 2 L/min, SRF30 5 L/min, SRF50 20 L/min (Inlet pressure: 0.3 MPa, fluid: water)·Integrated fitting, with nut, tube extensions
Days to Ship: | Quote |
---|
IC Series Controller For Electro-Pneumatic Regulator
SMC
A controller for electro-pneumatic regulators that converts digital signals to analog signals. [Features] · 10‑bit parallel input signal (maximum). Pressure can be set with 2^10 = 1,024 steps. · 4-point preset output pressure. Available in the programming function with up to 20 steps. · 4-point pressure switch function. · Switch output is enabled by setting the upper and lower limits of pressure. · Power voltage and output signals. · Output pow...Readmore
Days to Ship: | Quote |
---|
ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator
SMC
High-pressure electro-pneumatic regulator that supports a maximum supply pressure of 3.0 MPa. [Features] · RoHS compliant. · Set pressure range: 0.2 to 2.0 MPa. · Stability: ±1% F.S. or less. · Power consumption: 3W or less. · Maximum flow rate: 3,000 L/min (ANR). · Fluid-contact parts: fluorine grease. · Digital pressure display. · Linearity: ±1% F.S. or less / Hysteresis: 1% F.S. or less / Repeatability: ±1% F.S. or less.
Days to Ship: | Quote |
---|
Regulator / Manifold Regulator Replacement Parts
SMC
*The product images are for reference only. The actual product may be different from the image shown.Regulator and manifold regulator replacement parts, including case assembly, valve assembly, valve guide assembly, bracket assembly, etc.[Please click here for the catalog]・ P.255 Regulator AR10-A to AR40-A・ P.256 Regulator AR20-B to AR60-B・ P.256 Regulator With Backflow Function AR20K-B to AR60K-B・ P.261 Regulator With Built-in Pr...Readmore
Days to Ship: | Quote |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy