(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Decompression Valves capable of adjusting the pressure.
Part Number
Configured Part Number is shown.
MSR8A-S
Part Number | - | Nomi. Filtration Rating |
MSAF8A-S | - | 40 |
Part Number | Rc (PT) | Operating Pressure (Mpa) | Pressure Setting Range (Mpa) | Pressure Resistance (Mpa) | Ambient Temperature Range (°C) | Applicable Fluid | Mass (g) | |
Type | No. | |||||||
MSR | 8A-S | 1/4 | 0.05~1.0 | 0.05~0.85 | 1.5 | 5~60 | Air | 250 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Regulator, Pressure Boosting Valve | Others | Regulator Type | Standard | Shape | Standard |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Set Pressure Range(MPa) | 0.05~0.85 | Supply Side, Connection Dia. | 1/4 |
Operating Pressure Range(MPa) | 0.05::1.0 | Flow Direction | Rightward direction | Mass(g) | 250 |
Nominal (No.) | 8A-S | Ambient Temperature Range(℃) | 5~60 | Operating Pressure Range(MPa) | 0.05~1.0 |
Please check the type/dimensions/specifications of the part MSR8A-S in the Regulator - for Air series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy