(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Regulator - Single Unit Type, ARM10 Series

Regulator - Single Unit Type, ARM10 Series
  • Volume Discount

Regulator - Single Unit Type, ARM10 Series; available with a variety of one-touch fitting types and sizes.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARM10-06BG
ARM10-08BG
ARM10-20BG-Z
ARM10F1-08GP
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Accessory Pressure Unit Handle Direction / Position In and Out Piping Position
1 Piece(s)Available

3 Days

[One-Touch] Straight FittingØ4[One-Touch] Straight FittingØ4Bracket (panel nut included) + pressure display functionNameplate and pressure gauge units: MPaStandard type-
1 Piece(s)Available

Same day

Stock

[One-Touch] Straight FittingØ6[One-Touch] Straight FittingØ6Bracket (panel nut included) + pressure display functionNameplate and pressure gauge units: MPaStandard type-
1 Piece(s)Available

3 Days

[One-Touch] Elbows FittingØ6[One-Touch] Elbows FittingØ6Bracket (panel nut included) + pressure display functionNameplate and pressure gauge units: psiStandard type-
1 Piece(s)Available

3 Days

[One-Touch] Straight FittingØ6[One-Touch] Straight FittingØ6Panel nut + pressure display functionNameplate and pressure gauge units: MPaFront handle typeIN side: bottom / OUT side: bottom

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape One-Touch Coupling Type
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) Presence (Imbalance Type) Pressure Gauge With Pressure Gauge Set Pressure 0.05 to 0.7 MPa

Additional Products in this Category

Tech Support