| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [Direction to Left] Right→Left | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: psi | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.4 MPa | Nameplate and pressure gauge units: MPa | 0.4 MPa setting | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [Direction to Left] Right→Left | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [Direction to Left] Right→Left | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 10 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With set nut (for panel mount) | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | [Others] M | [M5] M5x0.8 | [(Right)] From Left to Right | [Others] M | [M5] M5x0.8 | [Not Provided] No Pressure Gauge | 10 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [Direction to Left] Right→Left | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/8 | [(Right)] From Left to Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With set nut (for panel mount) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | Without optional mounting parts | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
3 Days
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.4 MPa | Nameplate and pressure gauge units: MPa | 0.4 MPa setting | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Not Provided] Non-relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [Direction to Left] Right→Left | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | With Bracket | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | None | Handle upward |
| 1 Piece(s) | Available |
Quote
| [Included] Relief | Rc | 1/4 | [(Right)] From Left to Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | With Bracket | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | None | Handle downward |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy