(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator

ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator
  • Volume Discount

High-pressure electro-pneumatic regulator that supports a maximum supply pressure of 3.0 MPa.
[Features]
· RoHS compliant.
· Set pressure range: 0.2 to 2.0 MPa.
· Stability: ±1% F.S. or less.
· Power consumption: 3W or less.
· Maximum flow rate: 3,000 L/min (ANR).
· Fluid-contact parts: fluorine grease.
· Digital pressure display.
· Linearity: ±1% F.S. or less / Hysteresis: 1% F.S. or less / Repeatability: ±1% F.S. or less.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ITVH2020-03F2N3
ITVH2020-04N2BS3
ITVH2020-04N3BL2
ITVH2020-31F2BL3
ITVH2020-312BS3
ITVH2020-312CL
ITVH2020-312CL4
ITVH2020-312L
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Input Signal Accessory Pressure Unit Monitor Output Cable Connector Type
1 Piece(s)Available

Quote

G1/4G1/4[With Pressure Switch] Having digital pressure switch(PNP output)[DC4-20mA] DC4-20mANo bracketbarSwitch output / PNP outputNo cable connector
1 Piece(s)Available

Quote

[NPT] NPT1/4[NPT] NPT1/4[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAFlat-type bracketbarAnalog output 4 to 20 mA DC (sink type)Straight type 3 m
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT3/8[Not Provided] No Pressure Gauge[DC4-20mA] DC4-20mAFlat-type bracketkgf/cm2Analog output 4 to 20 mA DC (sink type)Right-angle type 3 m
1 Piece(s)Available

Quote

G1/4G1/4[Not Provided] No Pressure Gauge[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketbarAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketbarAnalog output 1 to 5 V DCStraight type 3 m
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC0-10V] Voltage Source Type DC 0~10VL-bracketMPaAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC0-10V] Voltage Source Type DC 0~10VL-bracketpsiAnalog output 1 to 5 V DCRight-angle type 3 m
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No Pressure Gauge[DC0-10V] Voltage Source Type DC 0~10VNo bracketMPaAnalog output 1 to 5 V DCRight-angle type 3 m
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Input Signal Accessory Pressure Unit Monitor Output Cable Connector Type

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Presence
Reverse Flow Function (Relief) No Flow Direction From Left to Right Power Supply Voltage 24 V DC

Additional Products in this Category

Tech Support