| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Elbows Fitting | Ø6 | [One-Touch] Elbows Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | Double | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | Triple | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Elbows Fitting | Ø6 | [One-Touch] Elbows Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Switch] Having digital pressure switch(PNP output) | 0.05 to 0.7 MPa | Digital pressure switch: with unit selection function (initial setting is MPa) | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Switch] Having digital pressure switch(PNP output) | 0.05 to 0.35 MPa | Digital pressure switch: with unit selection function (initial setting is MPa) | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Switch] Having digital pressure switch(PNP output) | 0.05 to 0.7 MPa | Digital pressure switch: with unit selection function (initial setting is MPa) | Handle position: top | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | Double | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | Triple | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | 4 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | 7 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Handle position: top | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Handle position: top | Double | IN side: bottom / OUT side: top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 1 station | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 1 station | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Switch] Having digital pressure switch(PNP output) | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 1 station | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | Double | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | Double | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | Double | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | Triple | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | Triple | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Switch] Having digital pressure switch(NPN output) | 0.05 to 0.7 MPa | Digital pressure switch: with unit selection function (initial setting is MPa) | Knob position: front | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 4 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø5/32 | [One-Touch] Straight Fitting | Ø5/32 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 6 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 7 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Elbows Fitting | Ø6 | [One-Touch] Elbows Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 9 stations | IN side: bottom / OUT side: bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø5/32 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | None | IN side: bottom / OUT side: bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | Double | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | 5 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 6 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Elbows Fitting | Ø4 | [One-Touch] Elbows Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 1 station | IN side: bottom / OUT side: top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 1 station | IN side: bottom / OUT side: top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø5/32 | [One-Touch] Straight Fitting | Ø5/32 | [Not Provided] No Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 1 station | IN side: bottom / OUT side: top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: front | None | IN side: bottom / OUT side: top | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 4 stations | IN side fitting: Top / OUT side fitting: Bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 8 stations | IN side fitting: Top / OUT side fitting: Bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | 10 stations | IN side fitting: Top / OUT side fitting: Bottom | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø1/4 | [One-Touch] Straight Fitting | Ø1/4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | Knob position: front | None | IN side fitting: Top / OUT side fitting: Bottom | Regulator block |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | 5 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| Regulator | Manifold shaped | [One-Touch] Elbows Fitting | Ø6 | [One-Touch] Elbows Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | 6 stations | IN side fitting: Top / OUT side fitting: Top | Manifold regulator |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø4 | [One-Touch] Straight Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Straight Fitting | Ø6 | [One-Touch] Straight Fitting | Ø6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
| 1 Piece(s) | Available |
Quote
| - | - | [One-Touch] Elbows Fitting | Ø4 | [One-Touch] Elbows Fitting | Ø4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Knob position: bottom | None | IN side fitting: Top / OUT side fitting: Top | Regulator block |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy