(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel Dial Padlock, C-1556
Takigen
A stainless-steel dial-type padlock.
[Features]
· Unlocks when the 4 dial number match the preset PIN.
· Any PIN can be set.
· 10,000 different PIN settings.
· The PIN can only be changed with the dedicated change key (C-1556-K) so the PIN cannot be accidentally changed during normal operation.
· Has a special rubber cap.
· This prevents contaminants from entering the dial.
[Applications]
· Fences, gates, inspection doors.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Padlock Support Clamp AC-1025-PDL
Takigen
•Type: Auxiliary Fittings
•Main Body Overall Length (mm): 51
•Main Body Width (mm): 30
•Main Body Thickness (mm): 49.5
•Material: Stainless Steel Casting
Days to Ship: | 12 Days or more |
---|
Takigen
A dial-type padlock.
[Features]
· Unlocks by simply matching the dial numbers with the PIN.
· The PIN can be changed.
· Match the PIN then pull the main body a little to unlock.
· Materials: zinc alloy (ZDC).
· Surface finish: baked paint finish (silver).
[Applications]
· Fences, gates, inspection doors.
Days to Ship: | 8 Days or more |
---|
Takigen
Padlock with sturdy hardened stainless-steel hanger.
[Features]
· A single-action lock type: push the hanger fully in to lock.
· The hanger is made from stainless steel.
[Applications]
· Fences, gates, inspection doors.
Days to Ship: | 8 Days or more |
---|
Takigen
A key-type padlock made from brass.
[Features]
· Single-action lock type.
· Push the hanger fully in to lock.
[Applications]
· Fences, gates, inspection doors.
Days to Ship: | 8 Days or more |
---|
Takigen
Single-action lock-type key-type padlock made from brass.
[Features]
· Single-action lock type: push the hanger fully in to lock.
· Made from brass.
[Applications]
· Fences, gates, inspection doors.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Types | Character (Numbers) Combined Tablet | Auxiliary Fittings | Character (Numbers) Combined Tablet | Padlock | Padlock | Padlock |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy