(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dial-type padlock.
[Features]
· Unlocks by simply matching the dial numbers with the PIN.
· The PIN can be changed.
· Match the PIN then pull the main body a little to unlock.
· Materials: zinc alloy (ZDC).
· Surface finish: baked paint finish (silver).
[Applications]
· Fences, gates, inspection doors.
Part Number
Configured Part Number is shown.
C-542
Types | Character (Numbers) Combined Tablet | Full Length(mm) | 55 | Main Body Overall Length(mm) | 35 |
---|---|---|---|---|---|
Main Body Width(mm) | 35 | Main Body Thickness(mm) | 12 | Material | Zinc Alloy |
Surface Finish | Baked Paint | Collar | Silver | Product Code | 23886 |
Please check the type/dimensions/specifications of the part C-542 in the Dial Padlock, C-542 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy