(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Padlock, C-555

Padlock, C-555
  • Volume Discount

A key-type padlock made from brass.
[Features]
· Single-action lock type.
· Push the hanger fully in to lock.
[Applications]
· Fences, gates, inspection doors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-555-20L/S
C-555-25L/S
C-555-30L/S
C-555-35L/S
C-555-40L/SL
C-555-40L/SM
C-555-45L/S
C-555-50
C-555-60
C-555-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Hanger diameter material Full Length
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod7120.5201022835
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod86.523251022836
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod101.525.5311222837
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod114.525.5341222838
1 Piece(s)Available

12 Days or more

Low Carbon Steel Wire Rod133323913.522840
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod88323913.522839
1 Piece(s)Available

8 Days or more

Low Carbon Steel Wire Rod146324413.522842
1 Piece(s)Available

8 Days or more

Copper Alloy6536481420765
1 Piece(s)Available

8 Days or more

Copper Alloy8143581620767
1 Piece(s)Available

12 Days or more

Low Carbon Steel Wire Rod10450702120768

Loading...

  1. 1

Basic Information

Types Padlock Material Free-Cutting Brass Bar Surface Finish Hair line finish

Additional Products in this Category

Tech Support