(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Padlock Support Clamp AC-1025-PDL

Stainless Steel Padlock Support Clamp AC-1025-PDL
  • Volume Discount

•Type: Auxiliary Fittings
•Main Body Overall Length (mm): 51
•Main Body Width (mm): 30
•Main Body Thickness (mm): 49.5
•Material: Stainless Steel Casting

PDF

Part Number

Configured Part Number is shown.

AC-1025-PDL

 
Part Number
AC-1025-PDL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Types Auxiliary Fittings Main Body Overall Length(mm) 51 Main Body Width(mm) 30
Main Body Thickness(mm) 49.5 Material Stainless Steel Casting Product Code 3985

Please check the type/dimensions/specifications of the part AC-1025-PDL in the Stainless Steel Padlock Support Clamp AC-1025-PDL series.

Additional Products in this Category

Tech Support