(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Padlock C-551

Padlock C-551
  • Volume Discount

Padlock with sturdy hardened stainless-steel hanger.
[Features]
· A single-action lock type: push the hanger fully in to lock.
· The hanger is made from stainless steel.
[Applications]
· Fences, gates, inspection doors.

PDF

Part Number

Configured Part Number is shown.

C-551-0200

 
Part Number
C-551-0200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Padlock Key 0200 Full Length(mm) 77
Main Body Overall Length(mm) 40 Main Body Width(mm) 40 Main Body Thickness(mm) 20
Material Brass Drawing Material Surface Finish Hair line finish Product Code 23009

Please check the type/dimensions/specifications of the part C-551-0200 in the Padlock C-551 series.

Additional Products in this Category

Tech Support