(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel, Catch Clip C-1007
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Catch Clip with Lock C-1007-12
Takigen
•Overall width (mm): 36
•Main Body Overall Length (mm): 43
•Main Body Width (mm): 13.5
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Draw Latches
For complete product overview and details on Snap Locks with Springs see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Latch Fastener with Stainless Steel Cuffs C-1272
Takigen
•Material: Stainless Steel Plate (SUS316)
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip C-1545
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Spring Catch C-1244
Takigen
•Spring: Built-in
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Fastener C-1538
Takigen
•Overall width (mm): 20
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 65
Days to Ship: | 8 Days or more |
---|
Stainless Steel Turning Catch Clip C-1262
Takigen
•Overall width (mm): 40
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 161
•Full Length (mm): 63
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Double-Draw, Fastener C-1323
Takigen
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Lock C-1007-11
Takigen
•Overall width (mm): 49
•Main Body Overall Length (mm): 62
•Main Body Width (mm): 20
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Lock C-1546
Takigen
•Overall width (mm): 45
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 22
•Locking Mechanism: Presence
•Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Stainless Steel Cylindrical Catch Clip C-1227
Takigen
•Overall width (mm): 32
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 29
•Full Length (mm): 141
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Square Shape Catch, C-1077
Takigen
•Material: Stainless Steel Plate (304 Stainless Steel)
•Surface Finish: Barrel Grinding
•Tension Load (n): 190
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Lock Hole C-1152
Takigen
•Main Body Overall Length (mm): 66.5
•Main Body Width (mm): 21
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Key C-1007-21
Takigen
•Overall width (mm): 48.5
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 23
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Key C-1007-22
Takigen
•Overall width (mm): 35.5
•Main Body Overall Length (mm): 40
•Main Body Width (mm): 16
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Catch Clip with Key, Key for C-1007-21/22
Takigen
•Main Body Overall Length (mm): 44
•Main Body Width (mm): 16
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Product Code: 23871
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large Catch Clip C-1537-A
Takigen
•Spring: Built-in
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Takigen | Takigen | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy